OPA2171 36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages | TI.com

OPA2171 (ACTIVE) 36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages

 

Description

The OPA171, OPA2171, and OPA4171 (OPAx171) are a family of 36-V, single-supply, low-noise operational amplifiers with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). These devices are available in micro-packages and offer low offset, drift, and bandwidth with low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.

Unlike most operational amplifiers, which are specified at only one supply voltage, the OPAx171 family is specified from 2.7 to 36 V. Input signals beyond the supply rails do not cause phase reversal. The OPAx171 family is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. These devices can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The OPAx171 series of operational amplifiers are specified from –40°C to +125°C.

Features

  • Supply Range: 2.7 to 36 V, ±1.35 V to ±18 V
  • Low Noise: 14 nV/√Hz
  • Low Offset Drift: ±0.3 µV/°C (Typical)
  • RFI Filtered Inputs
  • Input Range Includes The Negative Supply
  • Input Range Operates To Positive Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 475 µA per Amplifier
  • High Common-Mode Rejection: 120 dB (Typical)
  • Low-Input Bias Current: 8 pA
  • Industry-Standard Packages:
    • 8-Pin SOIC
    • 8-Pin MSOP
    • 14-Pin TSSOP
  • microPackages:
    • Single in SOT-553
    • Dual in VSSOP-8

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
OPA2171 Order now 2     2.7     36     3     1.5     In to V-
Out    
1.8     0.475     14     Catalog     -40 to 125     SOIC | 8
VSSOP | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 6 mm2: 3.1 x 2 (VSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.3     EMI Hardened
Small Size    
15     120     25     CMOS    
OPA171 Order now 1     2.7     36     3     1.5     In to V-
Out    
1.8     0.475     14     Catalog     -40 to 125     SOIC | 8
SOT-23 | 5
SOT-5X3 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)    
0.3     EMI Hardened
Small Size    
15     120     25     CMOS    
OPA171-Q1 Order now 1     2.7     36     3     1.5     In to V-
Out    
1.8     0.475     14     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     0.3     EMI Hardened     15     120     25     CMOS    
OPA2171-Q1 Order now 2     2.7     36     3     1.5     In to V-
Out    
1.8     0.475     14     Automotive     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.3     EMI Hardened     15     120     25     CMOS    
OPA4171 Order now 4