SBOS860 April 2017 OPA188-Q1 , OPA2188-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
    1. 5.1Portfolio Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information
    5. 7.5 Electrical Characteristics: High-Voltage Operation
    6. 7.6 Electrical Characteristics: Low-Voltage Operation
    7. 7.7Typical Characteristics: Table of Graphs
      1. 7.7.1Table of Graphs
    8. 7.8Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Operating Characteristics
      2. 8.3.2Phase-Reversal Protection
      3. 8.3.3Input Bias Current Clock Feedthrough
      4. 8.3.4Internal Offset Correction
      5. 8.3.5EMI Rejection
      6. 8.3.6Capacitive Load and Stability
      7. 8.3.7Electrical Overstress
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Applications
      1. 9.2.1High-Side Voltage-to-Current (V-I) Converter
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curves
      2. 9.2.2Discrete INA + Attenuation for ADC With 3.3-V Supply
      3. 9.2.3Bridge Amplifier
      4. 9.2.4Low-Side Current Monitor
      5. 9.2.5Programmable Power Supply
      6. 9.2.6RTD Amplifier With Linearization
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Development Support
        1. 12.1.1.1TINA-TI (Free Download Software)
    2. 12.2Documentation Support
      1. 12.2.1Related Documentation
    3. 12.3Related Links
    4. 12.4Receiving Notification of Documentation Updates
    5. 12.5Community Resources
    6. 12.6Trademarks
    7. 12.7Electrostatic Discharge Caution
    8. 12.8Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA188-Q1 Device Temperature Grade 1:
      –40°C to +125°C
    • OPA2188-Q1 Device Temperature Grade 2:
      –40°C to +105°C
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
  • Wide Supply Range: ±2 V to ±18 V
  • Low Offset Voltage: 25 μV (Maximum)
  • Zero-Drift: 0.03 μV/°C
  • Low Noise: 8.8 nV/√Hz
    • 0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    • PSRR: 142 dB
    • CMRR: 146 dB
    • Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 510 μA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output
  • Input Includes Negative Rail
  • RFI Filtered Inputs

Applications

  • HEV/EV Powertrain
    • DC-DC Converters
    • Traction Inverters
  • Precision Safety and Sensing
    (Braking, Position, and Passenger Occupancy Detection)
  • Precision Supervisory and Monitoring

Description

The OPAx188-Q1 operational amplifier family uses TI's proprietary zero drift techniques to provide low offset voltage (25-μV maximum) and near zero-drift over time and temperature. This miniature, high-precision, low-quiescent current amplifier family offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to ±18 V).

The OPA188-Q1 and OPA2188-Q1 are both offered in VSSOP-8. The single-channel version
(OPA188-Q1) is fully specified from –40°C to +125°C, and the dual-channel version (OPA2188-Q1) is fully specified from –40°C to +105°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
OPA188-Q1VSSOP (8)3.00 mm × 3.00 mm
OPA2188-Q1
  1. For all available packages, see the package option addendum at the end of the data sheet.

Offset Voltage Production Distribution

OPA188-Q1 OPA2188-Q1 tc_histo_voff_bos642.gif