SBOS869 July 2017 OPA196 , OPA2196 , OPA4196

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information: OPA196
    5. 6.5Thermal Information: OPA2196
    6. 6.6Thermal Information: OPA4196
    7. 6.7Electrical Characteristics: VS = ±4 V to ±18 V (VS = 8 V to 36 V)
    8. 6.8Electrical Characteristics: VS = ±2.25 V to ±4 V (VS = 4.5 V to 8 V)
    9. 6.9Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Input Protection Circuitry
      2. 7.3.2EMI Rejection
      3. 7.3.3Phase Reversal Protection
      4. 7.3.4Thermal Protection
      5. 7.3.5Capacitive Load and Stability
      6. 7.3.6Common-Mode Voltage Range
      7. 7.3.7Electrical Overstress
      8. 7.3.8Overload Recovery
    4. 7.4Device Functional Modes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Applications
      1. 8.2.1Low-side Current Measurement
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
        3. 8.2.1.3Application Curves
      2. 8.2.216-Bit Precision Multiplexed Data-Acquisition System
        1. 8.2.2.1Design Requirements
        2. 8.2.2.2Detailed Design Procedure
      3. 8.2.3Slew Rate Limit for Input Protection
  9. Power-Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Development Support
        1. 11.1.1.1TINA-TI (Free Software Download)
        2. 11.1.1.2TI Precision Designs
    2. 11.2Documentation Support
      1. 11.2.1Related Documentation
    3. 11.3Related Links
    4. 11.4Receiving Notification of Documentation Updates
    5. 11.5Community Resources
    6. 11.6Trademarks
    7. 11.7Electrostatic Discharge Caution
    8. 11.8Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Low Offset Voltage: ±100 µV (maximum)
  • Low Offset Voltage Drift: ±0.5 µV/°C (typical)
  • Low Bias Current: ±5 pA (typical)
  • High Common-Mode Rejection: 140 dB
  • Low Noise: 15 nV/√Hz at 1 kHz
  • Rail-to-Rail Input and Output
  • Differential Input Voltage Range to Supply Rail
  • Wide Bandwidth: 2.5-MHz GBW
  • Low Quiescent Current: 140 µA per Amplifier (typical)
  • Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI Filtered Inputs
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single in SOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14, TSSOP-14, and QFN-16

Applications

  • Multiplexed Data-Acquisition Systems
  • Test and Measurement Equipment
  • High-Resolution ADC Driver Amplifiers
  • SAR ADC Reference Buffers
  • Analog Input and Output Modules
  • High-Side and Low-Side Current Sensing
  • High-Precision Comparator
  • Medical Instrumentation

Description

The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V, rail-to-rail e-trim™ operational amplifiers (op amps).

These devices offer very low offset voltage (±25 μV, typical), drift (±0.5 μV/°C, typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140 μA/channel, typical) across the entire output range.

Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx196 family of op amps is available in standard packages and is specified from –40°C to +125°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
OPA196SOIC (8) 4.90 mm × 3.90 mm
SOT (5) 2.90 mm × 1.60 mm
VSSOP (8)3.00 mm × 3.00 mm
OPA2196SOIC (8)4.90 mm × 3.90 mm
VSSOP (8)3.00 mm × 3.00 mm
OPA4196SOIC (14)8.65 mm x 3.90 mm
TSSOP (14)5.00 mm x 4.40 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

OPA196 in a High-Voltage, Multiplexed, Data-Acquisition System

OPA196 OPA2196 OPA4196 schem-01-sxxx000.gif