OPA2320-Q1 Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier | TI.com

OPA2320-Q1 (ACTIVE)

Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier

 

Description

The OPA320-Q1 and OPA2320-Q1 (OPAx320-Q1) devices are a new generation of precision low-voltage CMOS operational amplifiers (op amps) optimized for very low noise and wide bandwidth. These devices operate on a low quiescent current of only 1.45 mA.

The OPAx320-Q1 are an excellent choice for low-power, single-supply applications. Low-noise (7 nV/√Hz) and high-speed operation also makes these devices an excellent choice for driving sampling analog-to-digital converters (ADCs). Other applications include signal conditioning and sensor amplification.

The OPAx320-Q1 feature a linear input stage with zero-crossover distortion that delivers excellent common-mode rejection ratio (CMRR) of 114 dB (typical) over the full input range. The input common-mode range extends 100 mV beyond the negative and positive supply rails. The output voltage typically swings within 10 mV of the rails.

In addition, the OPAx320-Q1 have a wide supply voltage range from 1.8 V to 5.5 V, with excellent PSRR (106 dB) over the entire supply range. These features make the OPAx320-Q1 suitable for precision, low-power applications that run directly from batteries without regulation.

The OPAx320-Q1 device is available in an 8-pin VSSOP (DGK) package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Precision with Zero-Crossover Distortion:
    • Low Offset Voltage: 150 µV (max)
    • High CMRR: 114 dB
    • Rail-to-Rail I/O
  • Low Input Bias Current: 0.9 pA (max)
  • Low Noise: 7 nV/√Hz at 10kHz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 10 V/µs
  • Quiescent Current: 1.45 mA/ch
  • Single-Supply Voltage Range: 1.8 to 5.5 V
  • Unity-Gain Stable
  • Small VSSOP Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision op amps (Vos<1mV)

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Offset drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Input bias current (Max) (pA)
Output current (Typ) (mA)
Features
Architecture
OPA2320-Q1 OPA2316-Q1 OPA2320 OPA320 OPA320-Q1
2     2     2     1     1    
1.8     1.8     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5    
20     10     20     20     20    
10     6     10     10     10    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
0.15     2.5     0.15     0.15     0.15    
1.5     2     1.5     1.5     1.5    
1.5     0.4     1.5     1.5     1.5    
8.5     11     8.5     8.5     8.5    
114     80     114     114     114    
Automotive     Automotive     Catalog     Catalog     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
VSSOP | 8     VSSOP | 8     SOIC | 8
SON | 8
VSSOP | 10
VSSOP | 8    
SOT-23 | 5
SOT-23 | 6    
SOT-23 | 5    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (SON)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
0.9     15     0.9     0.9     0.9    
65     50     65     65     65    
EMI Hardened
Zero Crossover    
EMI Hardened
Shutdown    
EMI Hardened
Shutdown
Small Size
Zero Crossover    
EMI Hardened
Shutdown
Zero Crossover    
EMI Hardened
Shutdown
Zero Crossover    
CMOS     CMOS     CMOS     CMOS     CMOS