OPA2333-HT (ACTIVE)

High Temperature 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series

High Temperature 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series - OPA2333-HT
 

Models (3)

Title Category Type Size (KB) Date Views
OPA333 TINA-TI Reference Design (Rev. D) TINA-TI Reference Design TSC 290 KB 29 Mar 2018 222 views
OPA333 TINA-TI Spice Model (Rev. C) TINA-TI Spice Model ZIP 9 KB 29 Mar 2018 185 views
OPA333 PSpice Model (Rev. C) PSpice Model ZIP 14 KB 29 Mar 2018 187 views

Design kits & evaluation modules (1)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications

The HEATEVM is a MCM intended to provide a high temperature platform for signal conditioning and processor evaluation. The module consists of a complete chain of components designed to withstand extreme operating temperatures up to 200 °C. The PCB is made with polymide material also suited for (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

HEATEVM GUI Software (Rev. A)  (ZIP 21 KB )    46 views, 02 Aug 2012  

WEBENCH® Designer OPA2333-HT

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -55.0 °C
Maximum Temperature = 210.0 °C