OPA2348 1MHz, 45uA, RRIO, Dual Op Amp | TI.com

OPA2348
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1MHz, 45uA, RRIO, Dual Op Amp

 

Recommended alternative parts

  • OPA2313  -  Higher improved input bias and low quiescent current
  • TLV9002  -  pin-to-pin device with improved Vos and slew rate performance

Description

The OPAx348 series of amplifiers are single-supply, low-power, CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz, and a supply current of 45 µA, the OPAx348 series is useful for low-power applications on single supplies of 2.1 V to 5.5 V.

A low supply current of 45 µA and an input bias current of 0.5 pA, makes the OPAx348 series an optimal candidate for low-power applications such as smoke detectors and other high-impedance sensors.

The OPA348 is available in the miniature 5-pin SC70 (SOT), 5-pin SOT-23 (SOT), and 8-pin SO (SOIC) packages. The OPA2348 is available in 8-pin SOT-23 (SOT) and 8-pin SO (SOIC) packages, and the OPA4348 is offered in space-saving 14-pin TSSOP and 14-pin SO (SOIC) packages. The extended temperature range of –40°C to +125°C over all supply voltages offers design flexibility.

Features

  • Low IQ: 45 µA (Typical)
  • Rail-To-Rail Input and Output
  • Single Supply: 2.1 V to 5.5 V
  • Input Bias Current: 0.5 pA
  • Micro Size Packages:
    • 5-Pin SC70
    • 8-Pin SOT-23
    • 14-Pin TSSOP
  • Excellent Bandwidth-to-Power Consumption Trade-off
  • Number of Channels:
    • OPA348: 1
    • OPA2348: 2
    • OPA4348: 4

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
OPA2348 Order now 2     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Catalog     -40 to 125     SOIC | 8
SOT-23 | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
4         10     82     10     CMOS    
OPA2347 Order now 2     2.3     5.5     0.35     0.17     In
Out    
6     0.02     60     Catalog     -55 to 125     DSBGA | 8
SOIC | 8
SOT-23 | 8    
8DSBGA: 3 mm2: 2.3 x 1.3 (DSBGA | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
3     Small Size     10     80     17     CMOS    
OPA2348-Q1 Order now 2     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     4         10     82     10     CMOS    
OPA348 Order now 1     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Catalog     -40 to 125     SC70 | 5
SOIC | 8
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
4       10     82     10     CMOS    
OPA4348 Order now