OPA2348-DIE CMOS Rail-to-Rail Operational Amplifier | TI.com

OPA2348-DIE (ACTIVE) CMOS Rail-to-Rail Operational Amplifier

Datasheet
 

Description

The OPA2348-DIE is a single-supply low-power CMOS operational amplifier. The OPA2348-DIE is useful for low-power applications.

Low supply current and an input bias current make the OPA2348-DIE an optimal candidate for low-power high-impedance applications such as smoke detectors and other sensors.

Features

  • Separated (Sawn) Die Mounted on Wafer Tape
  • Low Quiescent Current (IQ)
  • Low Cost
  • Rail-to-Rail Input and Output

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
OPA2348-DIE Order now Amplifiers     Tested Die     Catalog