OPA2376 Precision, Low Noise, Low Quiescent Current Operational Amplifier | TI.com

OPA2376 (ACTIVE)

Precision, Low Noise, Low Quiescent Current Operational Amplifier

 

Description

The OPA376 family represents a new generation of low-noise operational amplifiers with e-trim™, offering outstanding dc precision and ac performance. Rail-to-rail input and output, low offset (25 µV, maximum), low noise (7.5 nV/√Hz), quiescent current of 950 µA (maximum), and a 5.5-MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.

The OPA376 (single version) is available in MicroSIZE SC70-5, SOT-23-5, and SOIC-8 packages. The OPA2376 (dual) is offered in the DSBGA-8, VSSOP-8, and SOIC-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.

Features

  • Low Noise: 7.5 nV/√Hz at 1 kHz
  • 0.1 Hz to 10 Hz Noise: 0.8 µVPP
  • Quiescent Current: 760 µA (typical)
  • Low Offset Voltage: 5 µV (typ)
  • Gain Bandwidth Product: 5.5 MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2 V to 5.5 V
  • Space-Saving Packages:
    • SC70, SOT-23, DSBGA, VSSOP, TSSOP

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
OPA2376 Order now 2     2.2     5.5     5.5     2     In
Out    
0.025     0.32     0.76     7.5     90     Catalog     -40 to 125     DSBGA | 8
SOIC | 8
VSSOP | 8    
See datasheet (DSBGA)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
10     30     EMI Hardened
Small Size    
CMOS    
OPA2333P Order now 2     1.8     5.5     0.35     0.16     In
Out    
0.01     0.02     0.017     55     130     Catalog     -40 to 125     WSON | 8     See datasheet (WSON)     200     5     EMI Hardened
Small Size
Zero Drift    
CMOS    
OPA2376-Q1 Order now 2     2.2     5.5     5.5     2     In
Out    
0.025     0.32     0.76     7.5     90     Automotive     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
10     30     EMI Hardened     CMOS    
OPA2381 Order now 2     2.7     5.5     18     12     Out     0.025     0.03     0.8     114     110     Catalog     -40 to 125     SON | 8
VSSOP | 8    
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
50     10     Small Size     FET    
OPA376 Order now 1     2.2