OPA2604 (ACTIVE)

Dual FET-Input, Low-Distortion Operational Amplifier

Dual FET-Input, Low-Distortion Operational Amplifier - OPA2604
 

Special note

For lower noise, FET-input op amps, see the OPA1642 (5.1nV/√Hz), OPA1652 (4.5nV/√Hz) or OPA1688 (8nV/√Hz).​

Description

The OPA2604 is a dual, FET-input operational amplifier designed for enhanced AC performance. Low distortion, low noise, and wide bandwidth provide superior performance in high quality audio and other applications requiring dynamic performance.

New circuit techniques and special laser-trimming of dynamic circuit performance yield low harmonic distortion. The result is an operational amplifier with exceptional sound quality. The low-noise FET input of the OPA2604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA2604 is available in 8-pin plastic mini-DIP and 8-Pin SOIC surface-mount packages, specified for the –25°C to 85°C temperature range.

Features

  • Low Distortion: 0.0003% at 1 kHz
  • Low Noise: 10 nV/√Hz
  • High Slew Rate: 25 V/µs
  • Wide Gain-Bandwidth: 20 MHz
  • Unity-Gain Stable
  • Wide Supply Range: VS = ±4.5 to ±24 V
  • Drives 600-Ω Loads

View more

Parametrics Compare all products in Audio Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Features
THD + N @ 1 kHz (Typ) (%)
Operating Temperature Range (C)
Package Group
Output Current (Typ) (mA)
Package Size: mm2:W x L (PKG)
Architecture
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
OPA2604
2   
9   
48   
20   
25   
No   
5   
5.25   
11   
Burr-Brown™ Audio   
0.0003   
-40 to 85   
PDIP
SOIC   
35   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
FET   
100   
1000   

Featured tools and software

WEBENCH® Designer OPA2604

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 9.0 to 48.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -25.0 °C
Maximum Temperature = 85.0 °C