OPA2695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | TI.com

OPA2695 (ACTIVE) Ultra-Wideband, Current-Feedback Operational Amplifier with Disable

 

Recommended alternative parts

  • THS4509  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Fully differential amplifier option for higher IF, with a lower gain.
  • THS4520  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Fully differential amplifier option.
  • OPA2690  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Voltage Feedback Option

Description

The OPA2695 is a dual, very high bandwidth, current-feedback op amp that combines exceptional 2900V/µs slew rate and low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. The device has been optimized for high gain operation, and the pin outs of the two available packages (QFN-16, SO-8) have been optimized to provide symmetrical input and output paths. This architecture makes the OPA2695 an ideal choice as a differential driver, such as for a high-speed analog-to-digital converter (ADC).

The OPA2695 low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced with the optional disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA2695 supply current drops to less than 200µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA2695 ideal for portable applications. The OPA2695 is available in an SO-8 (without disable) package or QFN-16 package (with disable).

Features

  • GAIN = +2V/V BANDWIDTH (850MHz)
  • GAIN = +8V/V BANDWIDTH (450MHz)
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2900V/µs
  • DIFFERENTIAL 3RD-ORDER INTERCEPT:
    > 40dBm (f < 140MHz, 800 )
  • LOW POWER: 129mW/channel
  • LOW DISABLED POWER: 0.5mW/channel
  • APPLICATIONS
    • VERY WIDEBAND ADC DRIVERS
    • LOW-COST PRECISION IF AMPLIFIERS
    • BROADBAND VIDEO LINE DRIVERS
    • PORTABLE INSTRUMENTS
    • ACTIVE FILTERS
    • ARB WAVEFORM OUTPUT DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA2695 Order now Bipolar
Current FB    
2     3.5     12     1100     1     2900     1.8     1.8     12.9     3.5     No     Small Size
Shutdown    
Catalog     -40 to 85     SOIC | 8
VQFN | 16    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
56     30000000     15     1100     120     73     82     10    
LMH6702 Order now Bipolar
Current FB    
1     8     12     1700     1     3100     1.83     1.83     12.5     4.5     No         Catalog     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
48     15000000     13     1700     80     100     96     5    
OPA3691 Samples not available Bipolar
Current FB    
3     4     12     280     1     2100     1.7     1.7     5.1     3     No     Shutdown     Catalog     -40 to 85     SOIC | 16
SSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)    
56     35000000     20     280     190