OPA316-Q1 Automotive 10MHz, Rail-to-Rail Input/Output, Low-Voltage 1.8V CMOS Operational Amplifier | TI.com

OPA316-Q1 (ACTIVE)

Automotive 10MHz, Rail-to-Rail Input/Output, Low-Voltage 1.8V CMOS Operational Amplifier

 

Description

The OPAx316-Q1 family of single and dual operational amplifiers represents a new generation of general-purpose, low-power operational amplifiers. Featuring rail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with a wide bandwidth of 10 MHz and very-low noise (11 nV/√Hz at 1 kHz) makes this family suitable for circuits requiring a good speed and power ratio. The low input bias current supports those operational amplifiers for applications with megaohm source impedances. The low input bias current of the OPAx316-Q1 yields a very-low current noise to make the device attractive for high impedance sensor interfaces.

The robust design of the OPAx316-Q1 provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS automotive grade operational amplifiers provide a family of wide bandwidth, low noise, and low power that meet the needs of a wide variety of applications.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Unity-Gain Bandwidth: 10 MHz
  • Low IQ: 400 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 11 nV/√Hz at 1 kHz
  • Low Input Bias Current: ±5 pA
  • Offset Voltage: ±0.5 mV
  • Unity-Gain Stable
  • Internal RFI-EMI Filter
  • Extended Temperature Range: –40°C to +125°C

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
OPA316-Q1 Order now 1     1.8     5.5     10     6     In
Out    
2.5     0.4     11     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     2     EMI Hardened     15     86     50     CMOS    
LMV796-Q1 Order now 1     1.8     5     17     9.5     In to V-
Out    
1.35     1.15     5.8     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     1    
   
1     100     21     CMOS    
OPA314-Q1 Order now 1     1.8     5.5     3     1.5     In
Out    
2.5     0.13     14     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     1     EMI Hardened     10     96     20     CMOS    
OPA322-Q1 Order now 1     1.8     5.5     20     10     In
Out    
2     1.6     8.5     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     1.8    
   
800     100     65     CMOS    
TLV314-Q1 Order now 1