OPA322-Q1 Automotive 20MHz Low-Noise 1.8V RRI/O CMOS Operational Amplifier | TI.com

OPA322-Q1 (ACTIVE)

Automotive 20MHz Low-Noise 1.8V RRI/O CMOS Operational Amplifier

 

Description

The OPAx322-Q1 series consists of single-, dual-, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range from 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very-low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322-Q1 family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322-Q1 family is also excellent for consumer audio applications, particularly for single-supply systems.

The OPA322-Q1 (single version) is available in 5-pin SOT-23 package, while the OPA2322-Q1 (dual version) is offered in a 8-pin VSSOP package. The OPA4322-Q1 (quad version) is available in a 14-pin TSSOP package. All versions are specified for operation from –40°C to +125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (Maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current:
    • Single-Supply Current: 1.6 mA/ch
    • Dual-Supply Current: 1.5 mA/ch
    • Quad-Supply Current: 1.4 mA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, VSSOP, TSSOP

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
OPA322-Q1 Order now 1     1.8     5.5     20     10     In
Out    
2     1.6     8.5     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1.8    
   
800     100     65     CMOS    
LMV796-Q1 Order now 1     1.8     5     17     9.5     In to V-
Out    
1.35     1.15     5.8     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1    
   
1     100     21     CMOS    
OPA2322-Q1 Order now 2     1.8     5.5     20     10     In
Out    
2     1.5     8.5     Automotive     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     1.8     EMI Hardened
Zero Crossover    
10     100     65     CMOS    
OPA314-Q1 Order now 1     1.8     5.5     3     1.5     In
Out    
2.5     0.13     14     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1     EMI Hardened     10     96     20     CMOS