OPA356 2.5V, 200MHz GBW, CMOS Single Op Amp | TI.com

OPA356 (ACTIVE)

2.5V, 200MHz GBW, CMOS Single Op Amp

 

Description

The OPAx356 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPAx356 is unity gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

OPAx356 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPAx356 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range.

The OPAx356 series is available in single (SOT23-5 and SO-8), and dual (MSOP-8 and SO-8) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C range.

Features

  • UNITY-GAIN BANDWIDTH: 450MHz
  • WIDE BANDWIDTH: 200MHz GBW
  • HIGH SLEW RATE: 360V/us
  • LOW NOISE: 5.8nV/H z
  • EXCELLENT VIDEO PERFORMANCE:
      DIFF GAIN: 0.02%, DIFF PHASE: 0.05°
      0.1dB GAIN FLATNESS: 75MHz
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT (within 100mV)
  • LOW INPUT BIAS CURRENT: 3pA
  • THERMAL SHUTDOWN
  • SINGLE-SUPPLY OPERATING RANGE: 2.5V to 5.5V
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS
    • ANALOG-TO-DIGITAL (A/D)CONVERTER INPUT BUFFERS
    • DIGITAL-TO-ANALOG (D/A)CONVERTER OUTPUT AMPLIFIERS
    • BARCODE SCANNERS
    • COMMUNICATIONS

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA356 Order now CMOS
Voltage FB    
1     2.5     5.5     450     1     360     5.8     5.8     8.3     9     Out     Shutdown     Catalog     -40 to 125     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
80       7     200     100     81     93     1    
OPA2356 Order now CMOS
Voltage FB    
2     2.5     5.5     450     1     300     5.8     5.8     8.3     9     In to V-
Out    
Shutdown     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
80     50     7     450     100     81     93     1