Valley switching boost power factor correction (PFC) reference design

This reference design illustrates a digital control method to significantly improve Boost Power Factor Correction (PFC) converter performance such as the efficiency and Total Harmonic Distortion (THD) under light load condition where efficiency and THD standards are difficult to meet. This is (...)
- TI Devices
- TMS320F280049
- UCC27524
- SN74LVC1G3157
- OPA365
- TPS795
- + More
Valley switching boost power factor correction (PFC) reference design

This reference design illustrates a digital control method to significantly improve Boost Power Factor Correction (PFC) converter performance such as the efficiency and Total Harmonic Distortion (THD) under light load condition where efficiency and THD standards are difficult to meet. This is (...)
- TI Devices
- TMS320F280049
- UCC27524
- SN74LVC1G3157
- OPA365
- TPS795
- + More
Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications

This reference design provides a protected, efficient (headroom-controlled), high-current (up to 1.5 A), linear (accurate and fast) light-emitting diode (LED) driver reference design to enable peripheral capillary oxygen saturation (SpO2) and other medical applications. A typical SpO2 application (...)
- TI Devices
- OPA333
- OPA365
- CSD13202Q2
- CSD13306W
- TPS63802
- + More
- TMUX1119
- TPS2595
- TLV7021
- Less
Single Chip Drive for Industrial Communications and Motor Control

This TI design implements a hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designers (...)
- TI Devices
- SN74LVC1G00
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G07
- TPIC2810
- + More
- REF3025
- SN74AVC1T45
- SN74AVC4T245
- SN74LVC8T245
- OPA365
- TPD2E001
- TPD6E001
- TXS0102
- CDCE913
- TPS22922
- TPS51200
- TPS386000
- SN65HVS882
- SN74AVC2T244
- TPS62362
- LM4132
- DRV8313
- SN65HVD78
- AM4377
- AM4379
- AM4378
- AM4376
- TPS5402
- TLK105L
- TPS793
- Less
Transient Load Generator Reference Design

The TIDA-01379 reference design permits to generate fast load transient signals required for the evaluation of converter stability. The board includes three separable load transient generators that are either regulated or non-regulated and are able to support different load configurations. The loads (...)
- TI Devices
- CSD17304Q3
- CSD18534Q5A
- CSD25404Q3
- OPA365
Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000 MCUs

Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)
- TI Devices
- UCD7138
- PTH08080W
- OPA365
- TMS320F28379D
- UCC27524A
- + More
ARM MPU with Integrated BiSS C Master Interface Reference Design

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
- TI Devices
- AM3356
- AM3357
- AM3358
- AM3359
- DRV8313
- + More
- SN65HVD78
- AM4377
- AM4379
- AM4378
- AM4376
- TLK105
- TPS5402
- LM4132
- TPS62362
- SN74AVC2T244
- SN65HVS882
- TPS386000
- TPS51200
- TPS22922
- CDCE913
- TXS0102
- TPD6E001
- TPD2E001
- OPA365
- SN74LVC8T245
- SN74AVC4T245
- SN74AVC1T45
- REF3025
- TPIC2810
- SN74LVC1G07
- SN74LVC1G04
- SN74LV244A
- SN74LVC1G00
- Less
ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

Implementation of HIPERFACE DSL Master protocol on Industrial Communication Sub-System (PRU-ICSS). The two wire interface allows for integration of position feedback wires into motor cable. Complete solution consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
- TI Devices
- TLK105L
- TPS793
- AM4379
- SN65HVD78
- DRV8313
- + More
- LM4132
- TPS62362
- SN74AVC2T244
- SN65HVS882
- TPS386000
- TPS51200
- TPS22922
- CDCE913
- TXS0102
- TPD6E001
- TPD2E001
- OPA365
- SN74LVC8T245
- SN74AVC4T245
- SN74AVC1T45
- REF3025
- TPIC2810
- SN74LVC1G07
- SN74LVC1G08
- SN74LVC1G04
- SN74LVC1G00
- SN74LV244A
- TPS5402
- Less
EnDat 2.2 System Reference Design

The TIDEP0050 TI Design implements the EnDat 2.2 Master protocol stack and hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of the EnDat 2.2 Master protocol stack, half-duplex communications using RS485 transceivers and (...)
- TI Devices
- TLK105L
- TPS5402
- AM4379
- SN65HVD78
- DRV8313
- + More
- LM4132
- TPS62362
- ISO1176T
- ISO1050
- SN74AVC2T244
- SN65HVS882
- TPS386000
- TPS51200
- TPS22922
- CDCE913
- SN74AVC2T245
- TXS0102
- TPD6E001
- TPD2E001
- OPA365
- SN74LVC8T245
- SN74AVC1T45
- REF3025
- TPIC2810
- SN74LVC1G07
- SN74LVC1G08
- SN74LVC1G04
- SN74LV244A
- SN74LVC1G00
- Less
48Vin, 300W 1/8brick Digital Module with GaN FET Reference Design

The PMP4435 is a DC-DC isolated digital module with GaN mosfet reference design targeted for industrial and telecom applications. The DC input range is 36V-60V, with 12V typical and the output is 12V/5A. An digital controller UCD3138A is used in the design. The efficiency is up to 95.8% with good (...)
- TI Devices
- LM34927
- LMZ21701
- UCD3138A
- UCD3138064A
- LM5113
- + More
Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design

This TI design describes a motor control evaluation kit for spinning 3-phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) – motors with example of sensorless Field Oriented / Vector Control (FOC). The implementation leverages the DRV8301 (...)
- TI Devices
- DRV8301-Q1
- RM46L852
- TPS65381-Q1
- ISO1050
- TXB0106
- + More
- ISO7241C
- OPA365
- DCH010505S
- TPS73633-EP
- TLV2781
- SN74LVC2G17
- Less