OPA388 10MHz, CMOS, Zero-Drift, Zero-Crossover, True RRIO Precision Operational Amplifier | TI.com

OPA388 (ACTIVE)

10MHz, CMOS, Zero-Drift, Zero-Crossover, True RRIO Precision Operational Amplifier

10MHz, CMOS, Zero-Drift, Zero-Crossover, True RRIO Precision Operational Amplifier - OPA388
 

Description

The OPAx388 (OPA388, OPA2388, and OPA4388) series of precision operational amplifiers are ultra-low noise, fast-settling, zero-drift, zero-crossover devices that provide rail-to-rail input and output operation. These features and excellent ac performance, combined with only 0.25 µV of offset and 0.005 µV/°C of drift over temperature, makes the OPAx388 ideal for driving high-precision, analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs). This design results in superior performance when driving analog-to-digital converters (ADCs) without degradation of linearity. The OPA388 (single version) is available in the VSSOP-8, SOT23-5, and SOIC-8 packages. The OPA2388 (dual version) is offered in the VSSOP-8 and SO-8 packages. The OPA4388 (quad version) is offered in the TSSOP-14 and SO-14 packages. All versions are specified over the extended industrial temperature range (–40°C to +125°C).

Features

  • Ultra-Low Offset Voltage: ±0.25 µV
  • Zero-Drift: ±0.005 µV/°C
  • Zero-Crossover: 140-dB CMRR True RRIO
  • Low Noise: 7.0 nV√Hz at 1 kHz
  • No 1/f Noise: 140 nVPP (0.1 Hz to 10 Hz)
  • Fast Settling: 2 µs (1 V to 0.01%)
  • Gain Bandwidth: 10 MHz
  • Single Supply: 2.5 V to 5.5 V
  • Dual Supply: ±1.25 V to ±2.75 V
  • True Rail-to-Rail Input and Output
  • EMI/RFI Filtered Inputs
  • Industry-Standard Packages:
    • Single in SOIC-8, SOT-23-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA388 OPA2325 OPA330 OPA333 OPA375
1     2     1     1     1    
2.5     2.2     1.8     1.8     2.25    
5.5     5.5     5.5     5.5     5.5    
10     10     0.35     0.35     10    
5     5     0.16     0.16     4.75    
In
Out    
In
Out    
In
Out    
In
Out    
In to V-
Out    
0.005     0.15     0.05     0.01     0.5    
0.005     2     0.02     0.02     0.35    
1.7     0.65     0.021     0.017     0.89    
7     10     55     55     5    
138     114     115     130     120    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC
SOT-23
VSSOP    
SOIC
VSSOP    
DSBGA
SC70
SOIC
SOT-23    
SC70
SOIC
SOT-23    
SC70    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
See datasheet (DSBGA)
5SC70: 4 mm2: 2.1 x 2(SC70)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
5SC70: 4 mm2: 2.1 x 2(SC70)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
5SC70: 4 mm2: 2.1 x 2(SC70)    
350     10     500     200      
60     30     5     5     50    
EMI Hardened
High Cload Drive
Zero Crossover
Zero Drift    
Zero Crossover     Small Size
Zero Drift    
EMI Hardened
Small Size
Zero Drift    
EMI Hardened    
CMOS     CMOS     CMOS     CMOS     CMOS