OPA4196 36V, Low Power, All-Purpose Amplifier with MUX-Friendly Input | TI.com

OPA4196 (ACTIVE)

36V, Low Power, All-Purpose Amplifier with MUX-Friendly Input

36V, Low Power, All-Purpose Amplifier with MUX-Friendly Input - OPA4196
 

Description

The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V, rail-to-rail e-trim™ operational amplifiers (op amps).

These devices offer very low offset voltage (±25 µV, typical), drift (±0.5 µV/°C, typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140 µA/channel, typical) across the entire output range.

Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx196 family of op amps is available in standard packages and is specified from –40°C to +125°C.

Features

  • Low Offset Voltage: ±100 µV (maximum)
  • Low Offset Voltage Drift: ±0.5 µV/°C (typical)
  • Low Bias Current: ±5 pA (typical)
  • High Common-Mode Rejection: 140 dB
  • Low Noise: 15 nV/√Hz at 1 kHz
  • Rail-to-Rail Input and Output
  • Differential Input Voltage Range to Supply Rail
  • Wide Bandwidth: 2.5-MHz GBW
  • Low Quiescent Current: 140 µA per Amplifier (typical)
  • Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI Filtered Inputs
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single in SOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14, TSSOP-14, and QFN-16

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision op amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA4196 OPA4191 OPA4192 OPA4197
4     4     4     4    
4.5     4.5     4.5     4.5    
36     36     36     36    
2.5     2.5     10     10    
5.5     5.5     20     20    
In
Out    
Out     In
Out    
In
Out    
0.1     0.025     0.025     0.1    
0.5     0.15     0.15     0.5    
0.14     0.14     1     1    
15     15     5.5     5.5    
140     140     120     140    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 14     SOIC | 14     SOIC | 14
TSSOP | 14    
SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
20     20     20     20    
65     65     65     65    
EMI Hardened
High Cload Drive    
EMI Hardened
High Cload Drive
Small Size    
EMI Hardened
High Cload Drive    
EMI Hardened
High Cload Drive    
CMOS     CMOS     CMOS     CMOS    

Featured tools and software