OPA4313 1-MHz, Micropower, Low-Noise, Rail-to-Rail I/O 1.8-V Operational Amplifier | TI.com

OPA4313 (ACTIVE)

1-MHz, Micropower, Low-Noise, Rail-to-Rail I/O 1.8-V Operational Amplifier

 

Description

The OPA313 family of single-, dual-, and quad-channel op amps represents a new generation of low-cost, general purpose, micro-power operational amplifiers. Featuring rail-to-rail input and very low noise (25 nV/√Hz at 1 kHz) makes this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The low input bias current supports those op amps to be used in applications with megaohm source impedances.

The robust design of the OPA313 devices provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for operation at voltages as low as +1.8 V (±0.9 V) and up to +5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The OPA313 (single) is available in both SC70-5 and SOT23-5 packages. The OPA2313 (dual) is offered in SO-8, MSOP-8, and DFN-8 packages. The quad-channel OPA4313 is offered in a TSSOP-14 package.

Features

  • Low IQ: 50 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 25 nV/√Hz at 1 kHz
  • Gain Bandwidth: 1 MHz
  • Low Input Bias Current: 0.2 pA
  • Low Offset Voltage: 0.5 mV
  • Unity-Gain Stable
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
OPA4313 LMV614 OPA2313 OPA313 TLV6004 TLV9004
4     4     2     1     4     4    
1.8     1.8     1.8     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5     5.5    
1     1.5     1     1     1     1    
0.5     0.42     0.5     0.5     0.5     2    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
2.5     5.5     2.5     2.5     4.5     1.6    
0.05     0.116     0.05     0.05     0.075     0.06    
25     50     25     25     28     30    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
TSSOP | 14     SOIC | 14
TSSOP | 14    
SOIC | 8
SON | 8
VSSOP | 8    
SC70 | 5
SOT-23 | 5    
TSSOP | 14     SOIC | 14
TSSOP | 14
WQFN | 16    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
2     5.5     2     2     2     0.6    
EMI Hardened    
   
EMI Hardened
Small Size    
Small Size
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
10     35000     10     10     76      
80     86     80     80     76     77    
15     65     15     15     15     40    
CMOS     Bipolar     CMOS     CMOS     CMOS     CMOS