OPA4330 1.8V, 35µA, microPower, Precision, Zero Drift CMOS Op Amp | TI.com

OPA4330 (ACTIVE)

1.8V, 35µA, microPower, Precision, Zero Drift CMOS Op Amp

 

Description

The OPA330 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers which use a proprietary auto-calibration technique to simultaneously provide low offset voltage (50-µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current. The OPA330 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).

The OPA330 (single version) is available in the 5-pin DSBGA, 5-pin SC70, 5-pin SOT-23, and 8-pin SOIC packages. The OPA2330 (dual version) is offered in 3 mm × 3 mm, 8-pin SON, 8-pin VSSOP, and 8-pin SOIC packages. The OPA4330 is offered in the standard 14-pin SOIC and 14-pin TSSOP packages, as well as in the space-saving 14-pin VQFN package. All versions are specified for operation from –40°C to 125°C.

Features

  • Unmatched Price Performance
  • Low Offset Voltage: 50 µV (Maximum)
  • Zero Drift: 0.25 µV/°C (Maximum)
  • Low Noise: 1.1 µVPP, 0.1 Hz to 10 Hz
  • Quiescent Current: 35 µA (Maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Internal EMI Filtering
  • microSize Packages: DSBGA, SC70, VQFN

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
OPA4330 Order now 4     1.8     5.5     0.35     0.16     In
Out    
0.05     0.02     0.021     55     115     Catalog     -40 to 125     SOIC | 14
TSSOP | 14
VQFN | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
500     5     EMI Hardened
Small Size
Zero Drift    
CMOS    
OPA2330 Order now 2     1.8     5.5     0.35     0.16     In
Out    
0.05     0.02     0.021     55     115     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
500     5     EMI Hardened
Small Size
Zero Drift    
CMOS    
OPA2333P Order now 2     1.8     5.5     0.35     0.16     In
Out    
0.01     0.02     0.017     55     130     Catalog     -40 to 125     WSON | 8     See datasheet (WSON)     200     5     EMI Hardened
Small Size
Zero Drift    
CMOS    
OPA4376 Order now 4     2.2     5.5     5.5     2     In
Out    
0.025     0.32     0.76     7.5     90     Catalog     -40 to 125     TSSOP | 14     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     10     30     EMI Hardened     CMOS    
OPA4388 Samples not available 4     2.5