OPA454 (ACTIVE)

High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable

High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable - OPA454
 

Models (3)

Title Category Type Size (KB) Date Views
OPA454 PSpice Model (Rev. A) PSpice Model ZIP 60 KB 17 Nov 2011 160 views
OPA454 TINA-TI Reference Design (Rev. B) TINA-TI Reference Design TSC 182 KB 13 Jan 2012 87 views
OPA454 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 9 KB 17 Nov 2011 74 views

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer OPA454

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 10.0 to 120.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C