OPA604 FET-Input, Audio Operational Amplifier | TI.com

OPA604 (ACTIVE) FET-Input, Audio Operational Amplifier

FET-Input, Audio Operational Amplifier - OPA604
Datasheet
 

Special Note

For newer devices, see OPA1641.

Description

The OPA604 is a FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.

New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA604 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the –25°C to +85°C temperature range.

Features

  • LOW DISTORTION: 0.0003% at 1kHz
  • LOW NOISE: 10nV/Hz
  • HIGH SLEW RATE: 25V/µs
  • WIDE GAIN-BANDWIDTH: 20MHz
  • UNITY-GAIN STABLE
  • WIDE SUPPLY RANGE: VS = ±4.5 to ±24V
  • DRIVES 600 LOAD
  • DUAL VERSION AVAILABLE (OPA2604)
  • APPLICATIONS
    • PROFESSIONAL AUDIO EQUIPMENT
    • PCM DAC I/V CONVERTERS
    • SPECTRAL ANALYSIS EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIERS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Audio op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Features THD + N @ 1 kHz (Typ) (%) Rating Operating temperature range (C) Package Group Output current (Typ) (mA) Package size: mm2:W x L (PKG) Architecture CMRR (Typ) (dB) Input bias current (Max) (pA)
OPA604 Order now 1     9     48     20     25     No     5     5.3     11     Burr-Brown™ Audio     0.0003     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
35     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
FET     100     200