SLOS712I January 2011  – October 2016 OPA2836 , OPA836

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. OPA836-Related Devices
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information: OPA836
    5. 7.5Thermal Information: OPA2836
    6. 7.6Electrical Characteristics: VS = 2.7 V
    7. 7.7Electrical Characteristics: VS = 5 V
    8. 7.8Typical Characteristics
      1. 7.8.1Typical Characteristics: VS = 2.7 V
      2. 7.8.2Typical Performance Graphs: VS = 5 V
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagrams
    3. 8.3Feature Description
      1. 8.3.1Input Common-Mode Voltage Range
      2. 8.3.2Output Voltage Range
      3. 8.3.3Power-Down Operation
      4. 8.3.4Low-Power Applications and the Effects of Resistor Values on Bandwidth
      5. 8.3.5Driving Capacitive Loads
    4. 8.4Device Functional Modes
      1. 8.4.1Split-Supply Operation (±1.25 V to ±2.75 V)
      2. 8.4.2Single-Supply Operation (2.5 V to 5.5 V)
  9. Application and Implementation
    1. 9.1Application Information
      1. 9.1.1 Noninverting Amplifier
      2. 9.1.2 Inverting Amplifier
      3. 9.1.3 Instrumentation Amplifier
      4. 9.1.4 Attenuators
      5. 9.1.5 Single-Ended-to-Differential Amplifier
      6. 9.1.6 Differential-to-Signal-Ended Amplifier
      7. 9.1.7 Differential-to-Differential Amplifier
      8. 9.1.8 Gain Setting With OPA836 RUN Integrated Resistors
      9. 9.1.9 Pulse Application With Single-Supply
      10. 9.1.10ADC Driver Performance
    2. 9.2Typical Applications
      1. 9.2.1Audio Frequency Performance
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curves
      2. 9.2.2Active Filters
        1. 9.2.2.1Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Development Support
      2. 12.1.2Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typical)
    • Power Down Mode: 0.5 µA (Typical)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2/HD3: –85 dBc/–105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Maximum)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V
    (5-V Supply)
  • Operating Temperature Range:
    –40°C to +125°C

Applications

  • Low-Power Signal Conditioning
  • Audio ADC Input Buffers
  • Low-Power SAR and ΔΣ ADC Drivers
  • Portable Systems
  • Low-Power Systems
  • High-Density Systems

Description

The OPA836 and OPA2836 devices (OPAx836) are single- and dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to operate over a power-supply range of 2.5 V to 5.5 V with a single supply, or ±1.25 V to ±2.75 V with a dual supply. Consuming only 1 mA per channel and a unity-gain bandwidth of 205 MHz, these amplifiers set an industry-leading power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is of key importance, the low-power consumption and high-frequency performance of the OPA836 and OPA2836 devices offer performance-versus-power capability that is not attainable in other devices. Coupled with a power-savings mode to reduce current to < 1.5 μA, these devices offer an attractive solution for high-frequency amplifiers in battery-powered applications.

The OPA836 RUN package option includes integrated gain-setting resistors for the smallest possible footprint on a printed-circuit board (approximately 2.00 mm × 2.00 mm). By adding circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved. See Table 3 and Table 4 for details.

The OPA836 and OPA2836 devices are characterized for operation over the extended industrial temperature range of –40°C to +125°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
OPA836SOT-23 (6)2.90 mm × 1.60 mm
WQFN (10)2.00 mm × 2.00 mm
OPA2836SOIC (8)4.90 mm × 3.91 mm
VSSOP (10)3.00 mm × 3.00 mm
UQFN (10)2.00 mm × 2.00 mm
WQFN (10)2.00 mm × 2.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Harmonic Distortion vs Frequency

OPA836 OPA2836 tcA15_27v_los712.gif