OPA836 Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | TI.com

OPA836 (ACTIVE) Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

 

For lower noise (1.8-nV/√Hz) and higher bandwidth (300 MHz), see OPA838.

For lower power consumption (600 µA), see OPA837.

Description

The OPA836 and OPA2836 devices (OPAx836) are single- and dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to operate over a power-supply range of 2.5 V to 5.5 V with a single supply, or ±1.25 V to ±2.75 V with a dual supply. Consuming only 1 mA per channel and a unity-gain bandwidth of 205 MHz, these amplifiers set an industry-leading power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is of key importance, the low-power consumption and high-frequency performance of the OPA836 and OPA2836 devices offer performance-versus-power capability that is not attainable in other devices. Coupled with a power-savings mode to reduce current to < 1.5 µA, these devices offer an attractive solution for high-frequency amplifiers in battery-powered applications.

The OPA836 RUN package option includes integrated gain-setting resistors for the smallest possible footprint on a printed-circuit board (approximately 2.00 mm × 2.00 mm). By adding circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved. See and for details.

The OPA836 and OPA2836 devices are characterized for operation over the extended industrial temperature range of –40°C to +125°C.

Features

  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typical)
    • Power Down Mode: 0.5 µA (Typical)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2/HD3: –85 dBc/–105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Maximum)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V (5-V Supply)
  • Operating Temperature Range: –40°C to +125°C

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA836 Order now Bipolar
Voltage FB    
1     2.5     5.5     205     1     560     4.6     4.6     1     0.4     In to V-
Out    
Small Size
Shutdown    
Catalog     -40 to 125     QFN | 10
SOT-23 | 6    
10QFN: 4 mm2: 2 x 2 (QFN | 10)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
116     1000000     1.1     120     50     85     79     1    
OPA835 Order now Bipolar
Voltage FB    
1     2.5     5.5     56     1     160     9.3     9.3     0.25     0.5     In to V-
Out    
Small Size
Shutdown    
Catalog     -40 to 125     QFN | 10
SOT-23 | 6    
10QFN: 4 mm2: 2 x 2 (QFN | 10)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
113     400000     2.25     30     40     70     73     1    
OPA837 Order now Voltage FB     1     2.7     5.4     105     1     105     4.7     4.7     0.592     0.13     In to V-
Out    
Small Size
Shutdown    
Catalog     -40 to 125     SC70 | 5
SOT-23 | 6    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
110     520000     0.4     50     50     120