OPA859 1.8 GHz Unity-Gain Bandwidth, 3.3 nV/√Hz, FET Input Amplifier | TI.com

OPA859 (ACTIVE)

1.8 GHz Unity-Gain Bandwidth, 3.3 nV/√Hz, FET Input Amplifier

 

Description

The OPA859 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA859 as a function of the photodiode capacitance when the amplifier is set as a TIA. The total noise is calculated along a bandwidth range extending from dc to the calculated frequency, f, on the left-hand scale. The OPA859 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA859 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859 is used with time-to-digital converters, such as the TDC7201. Use the OPA859 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541 or LMH5401.

 

 

 

 

Features

  • High Unity-Gain Bandwidth: 1.8 GHz
  • Gain Bandwidth Product: 900 MHz
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 3.3 nV/√Hz
  • Slew Rate: 1150 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40 to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA859 Order now FET
Voltage FB    
1     3.3     5.25     1800     1     1150     3.3     12.1     20.5     5     No     Shutdown     Catalog     -40 to 125     WSON | 8     See datasheet (WSON)     84     5     -2     900     76     90     86     10    
OPA855 Samples not available Bipolar
Voltage FB    
1     3.3     5.25     2500     7     2750     0.98     1.9     19.5     2.5     No     Decompensated
Shutdown    
Catalog     -40 to 125     WSON | 8     See datasheet (WSON)     100     18500000     1.25     8000     80     80     86     10    
OPA857 Order now FET
Voltage FB    
1     2.3     3.6     130       220     4.5     7     23.4     10     No    
   
Catalog     -40 to 85     VQFN | 16     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)       20       6800     20     94     97     10    
OPA857-DIE Samples not available FET
Voltage FB    
1