SBOS853 March 2017 OPT3001-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Timing Requirements
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Human Eye Matching
      2. 7.3.2Automatic Full-Scale Range Setting
      3. 7.3.3Interrupt Operation, INT Pin, and Interrupt Reporting Mechanisms
      4. 7.3.4I2C Bus Overview
        1. 7.3.4.1Serial Bus Address
        2. 7.3.4.2Serial Interface
    4. 7.4Device Functional Modes
      1. 7.4.1Automatic Full-Scale Setting Mode
      2. 7.4.2Interrupt Reporting Mechanism Modes
        1. 7.4.2.1Latched Window-Style Comparison Mode
        2. 7.4.2.2Transparent Hysteresis-Style Comparison Mode
        3. 7.4.2.3End-of-Conversion Mode
        4. 7.4.2.4End-of-Conversion and Transparent Hysteresis-Style Comparison Mode
    5. 7.5Programming
      1. 7.5.1Writing and Reading
        1. 7.5.1.1High-Speed I2C Mode
        2. 7.5.1.2General-Call Reset Command
        3. 7.5.1.3SMBus Alert Response
    6. 7.6Register Maps
      1. 7.6.1Internal Registers
        1. 7.6.1.1Register Descriptions
          1. 7.6.1.1.1Result Register (offset = 00h)
          2. 7.6.1.1.2Configuration Register (offset = 01h) [reset = C810h]
          3. 7.6.1.1.3Low-Limit Register (offset = 02h) [reset = C0000h]
          4. 7.6.1.1.4High-Limit Register (offset = 03h) [reset = BFFFh]
          5. 7.6.1.1.5Manufacturer ID Register (offset = 7Eh) [reset = 5449h]
          6. 7.6.1.1.6Device ID Register (offset = 7Fh) [reset = 3001h]
  8. Application and Implementation
    1. 8.1Application Information
      1. 8.1.1Electrical Interface
      2. 8.1.2Optical Interface
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1Optomechanical Design
        2. 8.2.2.2Dark Window Selection and Compensation
      3. 8.2.3Application Curves
    3. 8.3Do's and Don'ts
  9. Power-Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1Soldering and Handling Recommendations
    2. 12.2DNP (S-PDSO-N6) Mechanical Drawings

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 Qualified for Automotive Devices
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Precision Optical Filtering to Match Human Eye:
    • Rejects > 99% (Typical) of IR
  • Automatic Full-Scale Setting Feature Simplifies Software and Ensures Proper Configuration
  • Measurements: 0.01 Lux to 83k Lux
  • 23-Bit Effective Dynamic Range With
    Automatic Gain Ranging
  • 12 Binary-Weighted Full-Scale Range Settings:
    < 0.2% (Typical) Matching Between Ranges
  • Low Operating Current: 1.8 µA (Typical)
  • Operating Temperature Range: –40°C to 85°C
  • Functional Temperature Range: –40°C to 105°C
  • Wide Power-Supply Range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible Interrupt System
  • Small-Form Factor: 2 mm × 2 mm × 0.65 mm

Applications

  • Automotive Lighting
  • Infotainment and Cluster
  • Display Backlight Controls
  • Lighting Control Systems
  • Personal Electronics
  • Electronic Point-of-Sale
  • Outdoor Traffic and Street Lights
  • Home Lighting
  • Cameras

Spectral Response: OPT3001-Q1 and the Human Eye

OPT3001-Q1 D001_SBOS681.gif

Description

The OPT3001-Q1 device is an optical sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection.

The OPT3001-Q1 device is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001-Q1 device to accurately meter the intensity of light as seen by the human eye, regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001-Q1 device is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Measurements can be made from 0.01 lux up to 83k lux, without manually selecting full-scale ranges, by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report through the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.

The low-power consumption and low-power supply voltage capability of the OPT3001-Q1 device enhance the battery life of battery-powered systems.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
OPT3001-Q1USON (6)2.00 mm × 2.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Block Diagram

OPT3001-Q1 alt_sbos853.gif

Revision History

DATEREVISIONNOTES
March 2017*Initial release.