Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

The TIDA-00737 TI design demonstrates working of various functional blocks of an Automatic Power Factor Controller used in MV/LV electrical distribution including – Accurate measurement and computation of voltages, currents, power and power factor; Display of measured parameters using 4 digit (...)
- TI Devices
- TLC5916
- TLC59025
- DRV8803
- TPS7A4101
- ISO7340C
- + More
- TMP451
- MSP430F67791A
- TPL7407L
- OPT3001
- Less
Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

The TIDA-00737 TI design demonstrates working of various functional blocks of an Automatic Power Factor Controller used in MV/LV electrical distribution including – Accurate measurement and computation of voltages, currents, power and power factor; Display of measured parameters using 4 digit (...)
- TI Devices
- TLC5916
- TLC59025
- DRV8803
- TPS7A4101
- ISO7340C
- + More
- TMP451
- MSP430F67791A
- TPL7407L
- OPT3001
- Less
Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

The TIDA-00998 TI Design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal Power management is done using efficient LED Drivers to drive series or parallel strings (...)
- TI Devices
- TPS61021A
- ATL431
- CSD25310Q2
- BQ25505
- OPT3001
- + More
- TLV3492
- LM3509
- CSD13202Q2
- PCA9306
- TPS2113A
- LP55231
- Less
MPPT charge controller reference design for 12- and 24-V solar panels

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12-V and 24-V solar panels. This compact reference design targets small and medium power solar charger solutions and is capable of operating with 15- to 60-V solar panel modules, 12- or 24-V batteries and (...)
- TI Devices
- TPD2E007
- MSP430F5132
- TLV704
- UCC27517
- LM5009
- + More
- LM5109
- TPD1E10B06
- CSD19531Q5A
- INA240
- OPT3001
- CSD18540Q5B
- TMP303
- TVS3300
- Less
Various LED Ring Lighting Patterns Reference Design

This reference design enables human-machine interface scenarios with an LED ring that utilizes two LP5024 LED drivers to create vivid lighting patterns. Design helps to resolve common challenges for end equipment with complicated lighting patterns and constant voltage supply. This design can also (...)
IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision

This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an alternative (...)
- TI Devices
- CSD25402Q3A
- TPS61169
- TLV700
- TPS54202
- DRV8837C
- + More
RGB Signal Light With IO-Link Interface Reference Design

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)
- TI Devices
- TIOL111
- TVS3300
- HDC1080
- OPT3001
- MSP430FR5969
- + More
- CSD13202Q2
- TPS54062
- TLC5971
- LM5166
- Less
SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design

The new SimpleLink™ multi-standard SensorTag kit invites you to realize your Internet of Things (IoT) product idea. Including 10 low-power MEMS sensors in a tiny package, the kit is expandable with DevPacks to make it easy to add your own sensors or actuators.
Connect to the cloud with Bluetooth® (...)
- TI Devices
- CC2640
- CC2630
- HDC1000
- OPT3001
- TS5A3159A
- + More
I3Mote for Industrial Internet of Things Reference Design

This reference design introduces a platform called Intelligent Industrial Internet (I3) Mote. The I3Mote is designed as an open and universal hardware platform targeting process/factory automation and building automation connectivity and sensing deployments. By using the most advanced low-power (...)
- TI Devices
- HDC1080
- TPS610981
- CC2650
- MSP432P401R
- CSD75208W1015
- + More
- TPS62737
- BQ25505
- TPS61222
- TS5A3160
- OPT3001
- Less
100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design

The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED (...)
- TI Devices
- TPS92641
- CC2650
- CSD18537NQ5A
- CSD18563Q5A
- OPT3001
- + More
Accurate Temperature, Light Sensing, and Diagnostics Reference Design for Smart Grid Applications

This reference design provides accurate measurements of ambient light intensity used to detect arc flash faults with a fast response of 1 ms, protecting or minimizing damages to power distribution switchgear. This design also monitors temperature (using switch, analog, digital or remote ), humidity (...)
- TI Devices
- TMP175
- HDC2010
- TMP303
- HDC1080
- OPT3002
- + More
- TMP302
- CC2650
- MSP432P401R
- TMP107
- OPT3001
- LMT87
- SN74LVC1G125
- SN74LVC2G32
- LMV331
- SN74LVC1G14
- OPT101
- SN74LVC1G17
- SN74LVC1G3157
- OPT3006
- TMP75
- TPS3808
- TMP300
- PCA9515A
- TMP275
- TMP102
- TMP423
- OPA320
- MSP430G2553
- MSP430FR5729
- TPL0401A-10
- ADC101C021
- ADC101C027
- DAC101C081
- LM35
- CSD17571Q2
- Less