SBOS864 August 2017 OPT3007

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Timing Requirements
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Human Eye Matching
      2. 7.3.2Automatic Full-Scale Range Setting
      3. 7.3.3I2C Bus Overview
        1. 7.3.3.1Serial Bus Address
        2. 7.3.3.2Serial Interface
    4. 7.4Device Functional Modes
      1. 7.4.1Automatic Full-Scale Setting Mode
    5. 7.5Programming
      1. 7.5.1Writing and Reading
        1. 7.5.1.1High-Speed I2C Mode
        2. 7.5.1.2General-Call Reset Command
    6. 7.6Register Maps
      1. 7.6.1Internal Registers
        1. 7.6.1.1Register Descriptions
          1. 7.6.1.1.1Result Register (Offset = 00h)
          2. 7.6.1.1.2Configuration Register (Offset = 01h) [Reset = C810h]
          3. 7.6.1.1.3Low-Limit Register (Offset = 02h) [Reset = C0000h]
          4. 7.6.1.1.4High-Limit Register (Offset = 03h) [Reset = BFFFh]
          5. 7.6.1.1.5Manufacturer ID Register (Offset = 7Eh) [Reset = 5449h]
          6. 7.6.1.1.6Device ID Register (Offset = 7Fh) [Reset = 3001h]
  8. Application and Implementation
    1. 8.1Application Information
      1. 8.1.1Electrical Interface
      2. 8.1.2Optical Interface
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1Optomechanical Design
      3. 8.2.3Application Curves
    3. 8.3Do's and Don'ts
  9. Power-Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Soldering and Handling Recommendations
      1. 10.2.1Solder Paste
      2. 10.2.2Package Placement
      3. 10.2.3Reflow Profile
      4. 10.2.4Special Flexible Printed-Circuit Board (FPCB) Recommendations
      5. 10.2.5Rework Process
    3. 10.3Layout Example
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • YMF|6
Orderable Information

Features

  • Precision Optical Filtering to Match Human Eye:
    • Rejects > 99% (Typical) of IR
  • Automatic Full-Scale Setting Feature
  • Measurements: 0.01 Lux to 83k Lux
  • 23-Bit Effective Dynamic Range With
    Automatic Gain Ranging
  • 12 Binary-Weighted Full-Scale Range Settings:
    < 0.2% (Typical) Matching Between Ranges
  • Low Operating Current: 1.8 µA (Typical)
  • Operating Temperature Range: –40°C to +85°C
  • Wide Power-Supply Range: 1.6 V to 3.6 V
  • Fixed I2C Address
  • 5.5-V Tolerant I/O
  • Fixed I2C Address
  • Small-Form Factor:
    • 0.856-mm × 0.946-mm × 0.226-mm PicoStar™ Package
  • OPT3007 is Smaller Version of OPT3001

Applications

  • Smart Watches
  • Wearable Electronics
  • Health Fitness Bands
  • Display Backlight Controls
  • Lighting Control Systems
  • Tablet and Notebook Computers
  • Cameras

Spectral Response: The OPT3007 and Human Eye

OPT3007 D001_SBOS864.gif

Description

The OPT3007 is a single-chip lux meter, measuring the intensity of visible light as seen by the human eye. The OPT3007 is available in an ultra-small PicoStar package, so the device fits into tiny spaces. The OPT3007 has a fixed addressing scheme which enables the device to operate with only four pins connected. This enables the PCB designer to create a bigger opening to the active sensor area.

The precision spectral response of the sensor tightly matches the photopic response of the human eye. With strong infrared (IR) rejection, the OPT3007 measures the intensity of light as seen by the human eye, regardless of the light source. The IR rejection also aids in maintaining high accuracy when design requires mounting the sensor under dark glass. The OPT3007, often in conjunction with backlight ICs or lighting control systems, creates light-based experiences for humans, and is a replacement for photodiodes, photoresistors, or lower-performing ambient light sensors.

Measurements can be made from 0.01 lux up to 83k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
OPT3007PicoStar (6)0.856 mm × 0.946 mm × 0.226 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Block Diagram

OPT3007 aij_BlockDiag_SBOS846.gif

Revision History

DATEREVISIONNOTES
August 2017*Initial release.