Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

P82B715

ACTIVE

2-bit bidirectional 3- to 12-V 400-kHz I2C/SMBus buffer/cable extender

Product details

Features Buffer Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 3 VCCA (max) (V) 12 VCCB (min) (V) 3 VCCB (max) (V) 12 Supply restrictions VCC Single Supply Rating Catalog Operating temperature range (°C) -40 to 85
Features Buffer Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 3 VCCA (max) (V) 12 VCCB (min) (V) 3 VCCB (max) (V) 12 Supply restrictions VCC Single Supply Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Operating Power-Supply Voltage Range of 3 V to 12 V
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • Allows Bus Capacitance of 400 pF on Main I2C Bus (Sx/Sy Side) and 3000 pF on Transmission Side (Lx/Ly Side)
  • Dual Bidirectional Unity-Voltage-Gain Buffer With No External Directional Control Required
  • Drives 10× Lower-Impedance Bus Wiring for Improved Noise Immunity
  • Multi-Drop Distribution of I2C Signals Using Low-Cost Twisted-Pair Cables
  • I2C Bus Operation Over 50 Meters of Twisted-Pair Wire
  • Latch-up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-A)
    • 400-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Operating Power-Supply Voltage Range of 3 V to 12 V
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • Allows Bus Capacitance of 400 pF on Main I2C Bus (Sx/Sy Side) and 3000 pF on Transmission Side (Lx/Ly Side)
  • Dual Bidirectional Unity-Voltage-Gain Buffer With No External Directional Control Required
  • Drives 10× Lower-Impedance Bus Wiring for Improved Noise Immunity
  • Multi-Drop Distribution of I2C Signals Using Low-Cost Twisted-Pair Cables
  • I2C Bus Operation Over 50 Meters of Twisted-Pair Wire
  • Latch-up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-A)
    • 400-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

The P82B715 is a device for buffering highly-capacitive I2C bus systems, and it supports bidirectional data transfer through the I2C bus. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system.

For all available packages, see the orderable addendum at the end of the data sheet.

The P82B715 is a device for buffering highly-capacitive I2C bus systems, and it supports bidirectional data transfer through the I2C bus. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet P82B715 I2C Bus Extender datasheet (Rev. B) PDF | HTML 21 Jan 2016
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Selection guide I2C Infographic Flyer 03 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos