Datasheet
- PC16550D Universal Asynchronous Receiver/Transmitter with FIFOs† (Rev. B)
(PDF , 381 KB) 31 May 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | PC16550DN | ACTIVE | 0 to 70 | 3.78 | 1ku | PDIP (NFJ) | 40 | View | 9 | TUBE | 115 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PC16550DN/NOPB | ACTIVE | 0 to 70 | 3.78 | 1ku | PDIP (NFJ) | 40 | View | 9 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PC16550DV | ACTIVE | 0 to 70 | 3.38 | 1ku | PLCC (FN) | 44 | View | 25 | TUBE | 698 | For lead times contact TI Authorized Distributor or local TI sales office | | PC16550DV/NOPB | ACTIVE | 0 to 70 | 3.38 | 1ku | PLCC (FN) | 44 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | PC16550DVX | ACTIVE | 0 to 70 | 3.38 | 1ku | PLCC (FN) | 44 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | PC16550DVX/NOPB | ACTIVE | 0 to 70 | 3.38 | 1ku | PLCC (FN) | 44 | View | 500 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| NS16C2552 | Dual UART with 16-byte FIFO and up to 5 Mbit/s Data Rate | INTERFACE - UART | Enhanced Dual, 16-bit FIFO, 5 Mbps, Low Voltage |
| NS16C2752 | Dual UART with 64-byte FIFO and up to 5 Mbit/s Data Rate | INTERFACE - UART | Enhanced Dual, 64-bit FIFO, 5 Mbps, Low Voltage |
| PC16552D | Dual Universal Asynchronous Receiver/Transmitter with FIFOs | INTERFACE - UART | Dual UART |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 381 | 31 May 2005 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 