A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5112 PREVIEW Low-power stereo audio DAC with 106-dB dynamic range 12-dB higher performance with integrated headphone amplifier, SW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 94 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 94 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • ACCEPTS 16-, 20-, OR 24-BIT INPUT DATA
  • COMPLETE STEREO DAC: Includes Digital Filter and Output Amp
  • DYNAMIC RANGE: 94dB
  • MULTIPLE SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • PROGRAMMABLE PLL CIRCUIT:
    • 256fS/384fS from 27MHz Master Clock
  • NORMAL OR I2™ DATA INPUT FORMATS
  • SELECTABLE FUNCTIONS:
    • Soft Mute
    • Digital Attenuator (256 Steps)
    • Digital De-emphasis
  • OUTPUT MODE: Left, Right, Mono, Mute

SoundPLUS is a trademark of Texas Instruments.
I2S is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

  • ACCEPTS 16-, 20-, OR 24-BIT INPUT DATA
  • COMPLETE STEREO DAC: Includes Digital Filter and Output Amp
  • DYNAMIC RANGE: 94dB
  • MULTIPLE SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • PROGRAMMABLE PLL CIRCUIT:
    • 256fS/384fS from 27MHz Master Clock
  • NORMAL OR I2™ DATA INPUT FORMATS
  • SELECTABLE FUNCTIONS:
    • Soft Mute
    • Digital Attenuator (256 Steps)
    • Digital De-emphasis
  • OUTPUT MODE: Left, Right, Mono, Mute

SoundPLUS is a trademark of Texas Instruments.
I2S is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

The PCM1723 is a complete low cost stereo audio digital-to-analog converter (DAC) with a phase-locked loop (PLL) circuit included. The PLL derives either 256fS or 384fS system clock from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1723 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis. The PLL can be programmed for sampling at standard digital audio frequencies as well as one-half and double sampling frequencies.

The PCM1723 is ideal for applications which combine compressed audio and video data such as DVD, DVD-ROM, set-top boxes and MPEG sound cards.

The PCM1723 is a complete low cost stereo audio digital-to-analog converter (DAC) with a phase-locked loop (PLL) circuit included. The PLL derives either 256fS or 384fS system clock from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1723 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis. The PLL can be programmed for sampling at standard digital audio frequencies as well as one-half and double sampling frequencies.

The PCM1723 is ideal for applications which combine compressed audio and video data such as DVD, DVD-ROM, set-top boxes and MPEG sound cards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SoundPlus™ Stereo Audio Digital-To-Analog Converter with Programmable PLL datasheet (Rev. A) 18 May 2007
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DB) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos