A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5112-Q1 PREVIEW Automotive low-power stereo audio DAC with 106-dB dynamic range Smaller package, higher SNR performance, and more programmability

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -40 to 105 Rating Automotive
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -40 to 105 Rating Automotive
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V)
    • Dynamic Range: 106 dB
    • SNR: 106 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 4 VPP, Typical
  • 4× and 8× Oversampling Digital Filter
    • Stop-Band Attenuation: –50 dB
    • Pass-Band Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
    512 fS, 768 fS, 1152 fS with Auto Detect
  • Hardware Control (PCM1754-Q1)
    • I2S and 16-Bit Word, Right-Justified
    • 44.1 kHz Digital De-Emphasis
    • Soft Mute
    • Zero Flag for L-, R-Channel Common Output
  • Power Supply: 5-V Single Supply
  • Small 16-Lead SSOP Package, Lead-Free
  • APPLICATIONS
    • Automotive Infotainment and Cluster
    • A/V Receivers
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V)
    • Dynamic Range: 106 dB
    • SNR: 106 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 4 VPP, Typical
  • 4× and 8× Oversampling Digital Filter
    • Stop-Band Attenuation: –50 dB
    • Pass-Band Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
    512 fS, 768 fS, 1152 fS with Auto Detect
  • Hardware Control (PCM1754-Q1)
    • I2S and 16-Bit Word, Right-Justified
    • 44.1 kHz Digital De-Emphasis
    • Soft Mute
    • Zero Flag for L-, R-Channel Common Output
  • Power Supply: 5-V Single Supply
  • Small 16-Lead SSOP Package, Lead-Free
  • APPLICATIONS
    • Automotive Infotainment and Cluster
    • A/V Receivers
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio
  • The PCM175x-Q1 family of devices is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI's enhanced multilevel delta-sigma architecture, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM175x-Q1 family of devices accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port, which supports register write functions.

    The PCM1753-Q1 device is pin-compatible with the PCM1748, PCM1742, and PCM1741 devices, except for pin 5.

    For all available packages, see the orderable addendum at the end of the data sheet.

    The PCM175x-Q1 family of devices is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI's enhanced multilevel delta-sigma architecture, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM175x-Q1 family of devices accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port, which supports register write functions.

    The PCM1753-Q1 device is pin-compatible with the PCM1748, PCM1742, and PCM1741 devices, except for pin 5.

    For all available packages, see the orderable addendum at the end of the data sheet.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Pin-for-pin with same functionality to the compared device
    PCM1753 ACTIVE 106-dB SNR stereo digital-to-analog converter (DAC) (software control) Catalog version
    Same functionality with different pin-out to the compared device
    PCM1754-Q1 ACTIVE Automotive 106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control) Hardware controlled version

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet PCM175x-Q1 24-Bit 192-kHz Sampling Enhanced Multi-Level Delta-Sigma Audio Digital-to-Analog Converter datasheet (Rev. D) PDF | HTML 31 Jul 2015
    Circuit design Active-filtering circuit for audio DACs 16 Jan 2019
    Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
    Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    GUI for evaluation module (EVM)

    SLAC237 PCM1753/4/5EVM - Graphical User Interface (GUI) Software

    Supported products & hardware

    Supported products & hardware

    Products
    Audio DACs
    PCM1753 106-dB SNR stereo digital-to-analog converter (DAC) (software control) PCM1753-Q1 Automotive 106-dB SNR stereo digital-to-analog converter (DAC) (software control) PCM1754 106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control) PCM1755 106-dB SNR stereo audio digital-to-analog converter (DAC) (software control)
    Simulation model

    PCM1753DBQ IBIS Model

    SLAC195.ZIP (10 KB) - IBIS Model
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins Download
    SSOP (DBQ) 16 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos