PCM1782
- 24-Bit Resolution
- Analog Performance (VCC = 5 V):
- Dynamic Range: 106 dB
- SNR: 106 dB, Typical
- THD+N: 0.002%, Typical
- Full-Scale Output: 3.9 Vp-p, Typical
- 4×/8× Oversampling Digital Filter:
- Stop-Band Attenuation: -50 dB
- Pass-Band Ripple: ±0.04 dB
- Sampling Frequency: 5 kHz to 200 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS With Autodetect
- Software Control (PCM1780, PCM1782):
- Accepts 16-, 18-, 20-, and 24-Bit Audio Data
- Formats: Right-Justified, I2S, and Left-Justified
- Digital Attenuation: Mode Selectable
- 0 dB to -63 dB, 0.5 dB/step
- 0 dB to -100 dB, 1 dB/step
- Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Soft Mute
- Zero Flags for Each Output
- Open-Drain Output Zero Flag (PCM1782)
- Hardware Control (PCM1781):
- I2S and 16-Bit Word, Right-Justified
- Digital De-Emphasis
- Soft Mute
- Zero Flag for L-, R-Channel Common Output
- Power Supply: 5-V Single Supply
- Small, 16-Lead SSOP Package (150 mil)
- Pin-Compatible with PCM1680
- APPLICATIONS
- A/V Receivers
- DVD Movie Players
- DVD Add-On Cards For High-End PCs
- DVD Audio Players
- HDTV Receivers
- Car Audio Systems
- Other Applications Requiring 24-Bit Audio
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.
The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TIs enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.
The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 24-Bit, 192-kHz Sampling, Enhanced Multilevel, Delta-Sigma, Audio datasheet (Rev. B) | 05 Jul 2006 | |
User guide | PCM1780, PCM1781, PCM1782 User Guide | 05 May 2009 | ||
EVM User's guide | DEM-DAI1780/1781/1782 EVM | 07 Feb 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
SSOP (DBQ) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.