SLES276A November   2015  – December 2015 PCM1794A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 System Clock Input
      2. 7.3.2 Power-On and External Reset Functions
      3. 7.3.3 Audio Data Interface
        1. 7.3.3.1 Audio Serial Interface
        2. 7.3.3.2 PCM Audio Data Formats and Timing
      4. 7.3.4 Audio Data Format
      5. 7.3.5 Soft Mute
      6. 7.3.6 De-Emphasis
      7. 7.3.7 Zero Detect
      8. 7.3.8 Advanced Segment DAC
      9. 7.3.9 Analog Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Control
      2. 7.4.2 Audio Input Modes
      3. 7.4.3 Audio Output Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 I/V Section
      2. 8.1.2 Differential Section
      3. 8.1.3 Interfacing With an External Digital Filter
        1. 8.1.3.1 System Clock (SCK) and Interface Timing
        2. 8.1.3.2 Audio Format
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Audio Input or Output
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      • 132 dB (9 V RMS, Mono)
      • 129 dB (4.5 V RMS, Stereo)
      • 127 dB (2 V RMS, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-Bit and 24-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and Left-Justified
  • Optional Interface Available to External Digital Filter or DSP
  • Digital De-Emphasis
  • Digital Filter Rolloff: Sharp or Slow
  • Soft Mute
  • Zero Flag
  • Dual-Supply Operation: 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Pin SSOP Package

2 Applications

  • A/V Receivers
  • Automotive Head Units
  • Musical Instruments
  • Car Audio Systems
  • Other Applications Requiring 24-Bit Audio

3 Description

The PCM1794A-Q1 device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A-Q1 device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
PCM1794A-Q1 SSOP (28) 10.20 mm × 5.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application Diagram

PCM1794A-Q1 alt_sles276.gif