PCM1803 103dB SNR Stereo ADC with Single-Ended Inputs | TI.com

PCM1803 (NRND) 103dB SNR Stereo ADC with Single-Ended Inputs

103dB SNR Stereo ADC with Single-Ended Inputs - PCM1803
Datasheet
 

Not Recommended for New Designs (NRND)

Replaced By PCM1803A – The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The PCM1803 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1803 uses a delta-sigma modulator with 64-, 128-times oversampling, and includes a digital decimation filter and high-pass filter which removes the DC component of the input signal. For various applications, the PCM1803 supports master and slave modes and four data formats in serial interface. The PCM1803 is suitable for a wide variety of cost-sensitive consumer applications where good performance and operation from a 5-V analog supply and 3.3-V digital supply are required. The PCM1803 is fabricated using a highly advanced CMOS process and is available in a small 20-pin SSOP package.

Features

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64, ×128
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
  • High-Performance:
    • THD+N: -95 dB (Typically)
    • SNR: 103 dB (Typically)
    • Dynamic Range: 103 dB (Typically)
  • PCM Audio Interface:
    • Master/Slave Mode Selectable
    • Data Formats:
      • 24-Bit Left-Justified
      • 24-Bit I2S
      • 20-, 24-Bit Right-Justified
  • Sampling Rate: 16 kHz to 96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V for Analog, 3.3 V for Digital
  • Package: 20-Pin SSOP
  • Pb-Free Product
  • APPLICATIONS
    • AV Amplifier Receiver
    • MD Player
    • CD Recorder
    • Multitrack Receiver
    • Electric Musical Instrument

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.