A newer version of this product is available
Similar functionality to the compared device
PCM1862
- High SNR Performance:
- 110-dB SNR (PCM1861/63/65)
- 103-dB SNR (PCM1860/62/64)
- ADC Sample Rate (fS) = 8 kHz to 192 kHz
- Up To Four Independent ADC Channels Available
- Single-Ended, 2.1-VRMS Full-Scale (FS) Input
- Differential, 4.2-VRMS FS Input
- Hardware (HW) Control: PCM1860/61
- Software (SW) Control (I2C or SPI):
PCM1862/63/64/65 - Support for Up To Four Digital Microphones
(SW-Controlled Devices) - Programmable Gain Amplifier (PGA):
- Fixed Gain: 0 dB, 12 dB, 32 dB
(PCM1860/61) - SW-Controlled Gain: –12 dB to +32 dB
(PCM1862/63/64/65)
- Fixed Gain: 0 dB, 12 dB, 32 dB
- Integrated High-Performance Audio PLL
- Single 3.3-V Power-Supply Operation
- Power Dissipation at 3.3 V:
- < 85 mW (PCM1860/61/62/63)
- < 145 mW (PCM1864/65)
- Energysense Audio Content Detector for Auto System Wakeup and Sleep
- Master or Slave Audio Interface
- Automatic PGA Clipping Suppression Control
- PCB-Footprint Compatibility Across All Devices
The PCM186x family (PCM1860, PCM1861, PCM1862, PCM1863, PCM1864, and PCM1865) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.
The PCM186x audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x integrate many system-level functions that assist or replace some DSP functions.
An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM186x 4-Channel or 2-Channel, 192-kHz, Audio ADCs datasheet (Rev. D) | PDF | HTML | 28 Mar 2018 |
Analog Design Journal | Selecting capacitors to minimize distortion in audio applications (Rev. A) | PDF | HTML | 02 May 2023 | |
Application note | Sitara Linux ALSA DSP Microphone Array Voice Recognition | 30 Jun 2017 | ||
EVM User's guide | PCM186x EVM User's Guide | 31 Mar 2015 | ||
Application note | Optimizing Signal Chain Noise on PCM186x Devices | 05 Feb 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM1862EVM — PCM1862 103-dB, 2-channel, software-controlled, audio ADC with universal front end evaluation module
The PCM1862EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1862 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.
PCM186X-DRIVERS — PCM186x ADC family Linux driver support
Linux main line status
Available in Linux (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (DBT) | 30 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.