PCM2707C Stereo Audio DAC with Full Speed USB Interface, Single-Ended Headphone Output, and S/PDIF | TI.com

PCM2707C (ACTIVE) Stereo Audio DAC with Full Speed USB Interface, Single-Ended Headphone Output, and S/PDIF

 

Description

The PCM270xC are TI’s single-chip USB stereo audio digital-to-analog converters (DACs) with USB 2.0 compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some areas (for example, vendor ID/product ID) through the use of an external ROM (PCM2704C and PCM2706C) or serial peripheral interface (SPI) (PCM2705C and PCM2707C). The PCM270xC also employ SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog phase-locked loops (PLLs) with SpAct enable playback with low clock jitter.

Features

  • On-Chip USB Interface:
    • No Dedicated Device Driver Needed
    • Full-Speed Transceivers
    • Fully Compliant With USB 2.0 Specification
      • USB 1.1 Descriptors With USB Audio
        Class Support
    • Certified by USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Bus-Powered or Self-Powered Operation
  • Sampling Rates: 32 kHz, 44.1 kHz, and 48 kHz
  • On-Chip Clock Generator With Single 12-MHz
    Clock Source
  • Single Power Supply:
    • Bus-Powered: 5 V, Typical (VBUS)
    • Self-Powered: 3.3 V, Typical
  • 16-Bit Delta-Sigma Stereo DAC
    • Analog Performance at 5 V (Bus-Powered),
      3.3 V (Self-Powered):
      • THD + N: 0.006% RL > 10 kΩ, Self-
        Powered
      • THD + N: 0.025% RL = 32 Ω
      • SNR = 98 dB
      • Dynamic Range: 98 dB
      • PO = 12 mW, RL = 32 Ω
    • Oversampling Digital Filter
      • Passband Ripple = ±0.04 dB
      • Stop-Band Attenuation = –50 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multiple Functions:
    • Up to Eight Human Interface Device (HID)
      Interfaces (Model and Setting Dependent)
    • Suspend Flag
    • S/PDIF Out With SCMS
    • External ROM Interface (PCM2704C/6C)
    • Serial Programming Interface (PCM2705C/7C)
    • I2S Interface (Selectable on PCM2706C/7C)

Parametrics

Compare all products in Audio USB converters Email Download to Excel
Part number Order ADC channels DAC channels Analog inputs Analog outputs Sampling rate (Max) (kHz) Control interface Features Supply voltage(s) (V) Package size: mm2:W x L (PKG) Approx. price (US$)
PCM2707C Order now 0     0     0     2     48     HID
SPI    
S/PDIF Output
Headphone Output    
3.3
5    
32TQFP: 81 mm2: 9 x 9 (TQFP | 32)     3.60 | 1ku    
PCM2706C Order now 0     0     0     2     48     HID
SPI    
S/PDIF Output
Ext. ROM I/F
Headphone Output    
3.3
5    
32TQFP: 81 mm2: 9 x 9 (TQFP | 32)     3.36 | 1ku