PCM2903C Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface) | TI.com

PCM2903C (ACTIVE)

Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface)

 

Description

The PCM2903C is TI’s single-chip, USB, stereo audio codec with a USB-compliant full-speed protocol controller and S/PDIF. The USB protocol controller requires no software code. The PCM2903C employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter, as well as independent playback and record sampling rates.

Features

  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant With USB 2.0 Specification
    • Certified by USB-IF
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Self-Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rates:
    • DAC: 32, 44.1, 48 kHz
    • ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz
    Clock Source
  • S/PDIF Input/Output
  • Single Power Supply:
    • 3.3 V Typical
  • Stereo ADC:
    • Analog Performance at VCCC = VCCP1 = VCCP2
      = VCCX = VDD = 3.3 V:
      • THD+N = 0.01%
      • SNR = 89 dB
      • Dynamic Range = 89 dB
    • Decimation Digital Filter:
      • Passband Ripple = ±0.05 dB
      • Stop-Band Attenuation = –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital HPF Included
  • Stereo DAC:
    • Analog Performance at VCCC = VCCP1 = VCCP2
      = VCCX = VDD = 3.3 V:
      • THD+N = 0.005%
      • SNR = 96 dB
      • Dynamic Range = 93 dB
    • Oversampling Digital Filter:
      • Passband Ripple = ±0.1 dB
      • Stop-Band Attenuation = –43 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multifunctions:
    • Human Interface Device (HID) Function:
      • Volume and Mute Controls
    • Suspend Flag Function
  • 28-Pin SSOP Package

Parametrics

Compare all products in Audio USB converters Email Download to Excel
Part number Order ADC channels DAC channels Analog inputs Analog outputs Sampling rate (Max) (kHz) Control interface Features Supply voltage(s) (V) Package size: mm2:W x L (PKG) Approx. price (US$)
PCM2903C Order now 2     2     2     2     48     HID     S/PDIF I/O     3.3     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     4.50 | 1ku    
PCM2900C Order now 2     2     2     2     48     HID    
   
5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.31 | 1ku    
PCM2902C Order now 2     2     2     2     48     HID     S/PDIF I/O     5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.86 | 1ku    
PCM2906C Order now 2     2     2     2     48     HID     S/PDIF I/O
500mA Max Power Configuration    
5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.31 | 1ku