A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC 10-dB better ADC SNR, 12-dB better DAC SNR, software controlled

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 94 Operating temperature range (°C) -25 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 94 Operating temperature range (°C) -25 to 85
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet 16-/20-Bit Single-Ended Analog Input/Output SoundPlus? Stereo Audio CODECs datasheet (Rev. A) 28 Oct 2004
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
More literature Common noise issues in codecs 25 Oct 2016
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note A DSP/BIOS PCM3002 Codec Device Driver for the TMS320C5416 (Rev. A) 30 Jun 2003
Application note A DSP/BIOS PCM3002 codec Device Driver for the TMS320C6416 TEB (Rev. A) 01 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DB) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos