PCM3052A
- Microphone Amplifier and Bias
- Monaural Microphone Amplifier: 34-dB Gain at Differential Input
- Microphone Bias: 1 mA at 3.75 V
- Multiplexer and PGA
- Multiplex of Stereo Single-Ended Line Inputs and Monaural Microphone Amplifier
- 0.1 Vrms to 1.5 Vrms Full-Scale Input Range
- 22-k Input Resistance at 0.1-Vrms Input
- 20 dB to -4 dB/range, 1 dB/step PGA
- Reference Output: ±10 mA at 2.5 V
- 24-Bit Delta-Sigma ADC and DAC
- Stereo ADC:
- Full-Scale Input: 3 Vp-p
- Antialiasing Filter Included
- 1/64 Decimation Filter:
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: -65 dB
- On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
- High Performance:
- THD+N: -94 dB (Typical)
- SNR: 101 dB (Typical)
- Dynamic Range: 101 dB (Typical)
- Stereo DAC:
- Single-Ended Voltage Output: 4 Vp-p
- Analog Low-Pass Filter Included
- ×8 Oversampling Digital Filter:
- Pass-Band Ripple: ±0.03 dB
- Stop-Band Attenuation: -50 dB
- High Performance:
- THD+N: -97 dB (Typical)
- SNR: 105 dB (Typical
- Dynamic Range: 104 dB (Typical)
- S/PDIF Output for DAC Digital Input
- Multiple Functions With I2C Interface:
- Digital De-Emphasis: 32-, 44.1-, 48-kHz
- Zipper-Noise-Free Digital Attenuation and Soft Mute for DAC
- HPF Bypass Control for ADC
- S/PDIF Output Control
- Power Down: ADC/DAC Independently
- External Power-Down Pin:
- ADC/DAC Simultaneously
- Audio Data Format: 24-Bit I2S Only
- Sampling Rate:
- 16-96 kHz for Both ADC and DAC
- System Clock: 256 fS Only
- Dual Power Supplies:
- 5 V for Analog and 3.3 V for Digital
- Package: VQFN-32
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.
The PCM3052A is a low-cost, single-chip, 24-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. It also has an analog front end consisting of a 34-dB microphone amplifier, microphone bias generator, 2 stereo multiplexers, and a wide-range PGA. Analog- to-digital converters (ADCs) employ delta-sigma modulation with 64-times oversampling. On the other hand, digital-to-analog converters (DACs) employ modulation with 64- and 128-times oversampling. ADCs include a digital decimation filter with a high-pass filter, and DACs include an 8-times oversampling digital interpolation filter. The PCM3052A has many functions which are controlled using the I2C interface: DAC digital de-emphasis, digital attenuation, soft mute etc. The PCM3052A also has an S/PDIF output pin for the DAC digital input. The power-down mode, which works on ADCs and DACs simultaneously, is provided by an external pin. The PCM3052A is suitable for a wide variety of cost-sensitive PC audio (recorder and player) applications where good performance is required. The PCM3052A is fabricated using a highly advanced CMOS process and is available in a small 32-pin VQFN package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 24-Bit 96-kHz Stereo Audio CODEC w/Microphone Amp, Bias, Multiplexer & PGA datasheet | 10 Nov 2005 | |
User guide | DEM-DAI3052A User's Guide | 01 Sep 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFNP (RTF) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.