PCM3168A-Q1 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate | TI.com

PCM3168A-Q1 (ACTIVE) 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate

 

Description

The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.

The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.

The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.

The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.

Features

  • 24-Bit ΔΣ ADC and DAC
  • Six-ChanneL ADC:
    • High Performance: Differential and Single-
      Ended, fS = 48 kHz
    • THD+N: –93 dB (Differential and Single-
      Ended)
    • SNR: 107 dB (Differential),
      104 dB (Single-Ended)
    • Dynamic Range: 107 dB (Differential),
      104 dB (Single-Ended)
    • Sampling Rate: 8 kHz to 96 kHz
    • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
    • Differential Voltage Input: 2 VRMS
    • Single-Ended Voltage Input: 1 VRMS
    • Decimation Filter:
      • Passband Ripple: ±0.035 dB
      • Stop Band Attenuation: –75 dB
    • On-Chip, Highpass Filter:
      0.96 Hz at fS = 48 kHz
    • Overflow Flag
  • Eight-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 112 dB
    • Dynamic Range: 112 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Mode Control:
    • Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
      Serial Control Interface or Hardware Control
  • Multi Functions Through SPI or I2C I/F:
    • Audio I/F Mode and Format Select for ADC
      and DAC
    • Digital Attenuation and Soft Mute for ADC and
      DAC
    • Digital De-Emphasis: 32, 44.1, and 48 kHz for
      DAC
  • Multi Functions Through H/W Control:
    • Audio I/F Mode/Format Select
    • Digital De-Emphasis Filter: 44.1 kHz for
      DAC
  • External Reset Pin:
    • ADC/DAC Simultaneous
  • Audio Interface Mode:
    • ADC/DAC Independent Master and Slave
  • Audio Data Format:
    • ADC/DAC Independent I2S, Left-Justified,
      Right-Justified, DSP, TDM
  • Power Supplies: 5 V for Analog and 3.3 V for
    Digital
  • Package: HTQFP-64
  • Operating Temperature Range:
    • Consumer Grade: –40°C to 85°C
    • Automotive Audio Grade: –40°C to 105°C

Parametrics

Compare all products in Audio CODECs Email Download to Excel
Part number Order ADC channels ADC SNR (Typ) (dB) DAC channels DAC SNR (Typ) (dB) Analog inputs Analog outputs Sampling rate (Max) (kHz) Digital audio interface Package size: mm2:W x L (PKG) Approx. price (US$)
PCM3168A-Q1 Order now 6     107     8     112     6     8     192     R
L
I2S
TDM
DSP    
64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)     5.56 | 1ku