SLAS859C May 2012  – May 2015 PCM5100A , PCM5100A-Q1 , PCM5101A , PCM5101A-Q1 , PCM5102A , PCM5102A-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Simplified System Diagram
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1Absolute Maximum Ratings
    2. 8.2ESD Ratings Updated ESD Data
    3. 8.3Recommended Operating Conditions
    4. 8.4Thermal Information
    5. 8.5Electrical Characteristics
    6. 8.6Timing Requirements
    7. 8.7Timing Requirements, XSMT
    8. 8.8Typical Characteristics
  9. Detailed Description
    1. 9.1Overview
    2. 9.2Functional Block Diagram
    3. 9.3Feature Description
      1. 9.3.1Terminology
      2. 9.3.2Audio Data Interface
        1. 9.3.2.1Audio Serial Interface
        2. 9.3.2.2PCM Audio Data Formats
        3. 9.3.2.3Zero Data Detect
      3. 9.3.3XSMT Pin (Soft Mute / Soft Un-Mute)
      4. 9.3.4Audio Processing
        1. 9.3.4.1Interpolation Filter
      5. 9.3.5Reset and System Clock Functions
        1. 9.3.5.1Clocking Overview
        2. 9.3.5.2Clock Slave Mode With Master/System Clock (SCK) Input (4 Wire I2S)
        3. 9.3.5.3Clock Slave Mode with BCK PLL to Generate Internal Clocks (3-Wire PCM)
    4. 9.4Device Functional Modes
      1. 9.4.1External SCK and PLL Activation
        1. 9.4.1.1Interpolation Filter Modes
        2. 9.4.1.244.1kHz De-emphasis
        3. 9.4.1.3Audio Format
  10. 10Applications and Implementation
    1. 10.1Application Information
      1. 10.1.1Typical Applications
        1. 10.1.1.1Example Design Requirements
        2. 10.1.1.2Detailed Design Procedure
        3. 10.1.1.3Application Curve
  11. 11Power Supply Recommendations
    1. 11.1Power Supply Distribution and Requirements
    2. 11.2Recommended Powerdown Sequence
      1. 11.2.1Planned Shutdown
      2. 11.2.2Unplanned Shutdown
    3. 11.3External Power Sense Undervoltage Protection Mode
    4. 11.4Power-On Reset Function
    5. 11.5PCM510xA Power Modes
      1. 11.5.1Setting Digital Power Supplies and I/O Voltage Rails
      2. 11.5.2Power Save Modes
  12. 12Layout
    1. 12.1Layout Guidelines
  13. 13Device and Documentation Support
    1. 13.1Related Links
    2. 13.2Community Resources
    3. 13.3Trademarks
    4. 13.4Electrostatic Discharge Caution
  14. 14Mechanical, Packaging, and Orderable Information
    1. 14.1Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Orderable Information

1 Features

  • Ultra Low Out-of-Band Noise
  • Integrated High-Performance Audio PLL with BCK Reference to Generate SCK Internally
  • Direct Line Level 2.1-VRMS Output
  • No DC Blocking Capacitors Required
  • Line Level Output Down to 1KΩ
  • Intelligent Muting System; Soft Up or Down Ramp and Analog Mute For 120-dB Mute SNR
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • Automatic Power-Save Mode When LRCK And BCK Are Deactivated
  • 1.8 V or 3.3 V Failsafe LVCMOS Digital Inputs
  • Simple Configuration Using Hardware Pins
  • Single-Supply Operation: 14
    • 3.3 V Analog, 1.8 V or 3.3 V Digital
  • Qualified in Accordance with AEC-Q100

2 Applications

  • A/V Receivers, DVD, BD Players
  • Automotive Infotainment and Telematics
  • HDTV Receivers
  • Aftermarket Automotive Amplifiers

3 Description

The PCM510xA devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM510xA devices use the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Using Directpath™ charge-pump technology, the PCM510xA devices provide 2.1-VRMS ground centered outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump based line drivers by supporting loads down to 1 kΩ per pin.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Intelligent clock error and PowerSense undervoltage protection utilizes a two-level mute system for pop-free performance.

Compared with many conventional switched capacitor DAC architectures, the PCM510xA family offers up to 20 dB lower out-of-band noise, reducing EMI and aliasing in downstream amplifiers/ADCs, measured from the traditional 100-kHz OBN measurements to 3 MHz).

Table 1. Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
PCM5102ATSSOP (20) 5.50 mm × 4.40 mm
PCM5101A
PCM5100A
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified System Diagram

PCM5100A PCM5101A PCM5102A PCM5100A-Q1 PCM5101A-Q1 PCM5102A-Q1 pcm1865_pcm510x_sysdiag.gif