The PCM512x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM512x uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.
Members of the PCM512x family integrate preset audio processing functions with programmable coefficients, allowing developers to change the characteristics of the interpolation filter, speaker EQ, dynamic range controls, and average volume control in their products.
The PCM512x provides 2.1-VRMS ground-centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.
The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ. By supporting loads down to 1 kΩ, the PCM512x can essentially drive up to 10 products in parallel (LCD TV, DVDR, AV receivers, and so forth).
The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection, along with reducing system EMI.
All trademarks are the property of their respective owners.
DAC channels |
Analog inputs |
Analog outputs |
DAC SNR (Typ) (dB) |
Sampling Rate (Max) (kHz) |
Control interface |
Resolution (Bits) |
Architecture |
Package size: mm2:W x L (PKG) |
Approx. price (US$) |
PCM5122 | PCM5121 | PCM5141 | PCM5142 |
---|---|---|---|
2 | 2 | 2 | 2 |
0 | 0 | 0 | 0 |
2 | 2 | 2 | 2 |
112 | 106 | 106 | 112 |
384 | 384 | 384 | 384 |
I2C SPI H/W |
I2C SPI H/W |
I2C SPI H/W |
I2C SPI H/W |
32 | 32 | 32 | 32 |
Delta Sigma with line driver | Delta Sigma with line driver | Delta Sigma with line driver | Delta Sigma with line driver |
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) |
2.45 | 1ku | 1.50 | 1ku | 2.35 | 1ku | 3.25 | 1ku |
Order now | Order now | Order now | Order now |