Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –94 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS, or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 21.5 mW/channel at 48-kHz
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –94 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS, or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 21.5 mW/channel at 48-kHz

The PCM6020-Q1 is a 2-channel high-performance, audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS. The PCM6020-Q1 supports line and microphone inputs, and allows for both single-ended and differential input configurations. This device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM6020-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6020-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6020-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6020-Q1 device along with PCM6xx0-Q1 device family an excellent choice for scalable, space-constrained automotive systems. The PCM6020-Q1 is part of a larger PCM6xx0-Q1 device family, available for download at ti.com.

The PCM6020-Q1 is a 2-channel high-performance, audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS. The PCM6020-Q1 supports line and microphone inputs, and allows for both single-ended and differential input configurations. This device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM6020-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6020-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6020-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6020-Q1 device along with PCM6xx0-Q1 device family an excellent choice for scalable, space-constrained automotive systems. The PCM6020-Q1 is part of a larger PCM6xx0-Q1 device family, available for download at ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
PCM6240-Q1 ACTIVE Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics 4 channel version, 2 channel can be left as no connect
Same functionality with different pin-out to the compared device
NEW TAA5412-Q1 PREVIEW Automotive stereo audio ADC with 110-dB dynamic range, HV-input integrated HV-MICBIAS, diagnostics Higher CMRR performance with smaller package or wettable-flank package options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PCM6020-Q1 Automotive, 2-Channel, 768-kHz, Audio ADC With Integrated Microphone Bias and Input Fault Diagnostics datasheet PDF | HTML 16 Dec 2019
Application note PCM6xx0-Q1 Power Consumption Matrix Across Various Usage Scenario (Rev. A) PDF | HTML 21 Sep 2021
EVM User's guide PCM6xx0Q1EVM-PDK Evaluation Module (Rev. B) 30 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

PCM6xx0Q1EVM-PDK Gerber Files

SBAC277.ZIP (294 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos