Product details

Number of ADC channels 6 Analog inputs 6 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 6 Analog inputs 6 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

Download View video with transcript Video
Information

Request more information

PurePath™ Console 3, PCM6360-Q1 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
PCM6260-Q1 ACTIVE Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics Integrated boost version, can be left unused

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM6260Q1EVM-PDK — PCM6260-Q1 evaluation module for six-channel audio ADC with integrated programmable microphone bias

The PCM6260-Q1 evaluation module (EVM) performance development kit (PDK) allows the user to test the capabilities of the PCM6260-Q1 device, which is a six-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.

The PCM6260-Q1 supports line (...)

User guide: PDF
Not available on TI.com
Evaluation board

PCM6360Q1EVM-PDK — PCM6360-Q1 6-ch audio ADC with integrated microphone bias and input diagnostics evaluation module

The PCM6360-Q1 evaluation module (EVM) performance development kit (PDK) allows the user to test the capabilities of the PCM6360-Q1 device, which is a a six-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.

PCM6360-Q1 supports line (...)

User guide: PDF
Not available on TI.com
Software codec

PCMXXXX-DRIVERS Linux drivers for TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families.

PCMxxxx Linux driver supports TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families. This Linux driver implements a flexible and configurable register setting for one or multiple devices in a bin file, will enable fast development for applications.
Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM6240-Q1 Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics PCM6360-Q1 Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics TLV320ADC5140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
Audio DACs
PCM5141 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP
Browse Download options
Support software

SBAC263 PCM6xx0-Q1 AC Coupled External Resistor Calculator

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM6240-Q1 Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics PCM6360-Q1 Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

SBAM436 PCM6xx0-Q1 SIMULATION Models

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM6240-Q1 Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics PCM6360-Q1 Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics
Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos