PCM9211 216kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing | TI.com

PCM9211 (ACTIVE)

216kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing

 

Description

The PCM9211 is a complete analog and digital front-end for today’s multimedia players, sound bars, and recorders.

The PCM9211 integrates a stereo ADC, S/PDIF transceiver with up to 12 multiplexed inputs, and 3x PCM inputs to allow other audio receivers to be multiplexed, along with the analog and S/PDIF signals to a digital signal processor (DSP). In addition, the PCM9211 has two dedicated input channels for HDMI 2.1 eARC compliant frames.

Features

  • Integrated DIX, ADC, and Signal Routing:
    • Asynchronous Operation (DIR, DIT, ADC)
    • MUX and Routing of PCM Data:
      • I2S, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultra-Low Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
        • Compatible With HDMI 2.1 eARC
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous and Asynchronous Operation
  • Analog-to-Digital Converter (ADC):
    • 24-Bit, 96-kHz Capable
    • Dynamic Range: 101 dB (fS = 96 kHz)
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR, 1x ADC
    • Output: Main Out, Aux Out, DIT
    • Multichannel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI, I2C or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
    • 5 V (4.5 V to 5.5 V) for ADC Analog
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in SPDIF transceivers

 
Jitter (ps)
Operating temperature range (C)
Rating
PCM9211 DIX9211
50     50    
-40 to 85     -40 to 85    
Catalog     Catalog