Product details

PGA/VGA PGA Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 BW at Acl (MHz) 1.5 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 9 Gain (max) (dB) 40 Gain error (typ) (%) 0.2 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA PGA Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 BW at Acl (MHz) 1.5 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 9 Gain (max) (dB) 40 Gain error (typ) (%) 0.2 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • DIGITALLY PROGRAMABLE GAINS:
    G=1, 10, 100V/V
  • CMOS/TTL-COMPATIBLE INPUTS
  • LOW GAIN ERROR: ±0.05% max, G=10
  • LOW OFFSET VOLTAGE DRIFT: 2mV/°C
  • LOW QUIESCENT CURRENT: 2.6mA
  • LOW COST
  • 8-PIN PLASTIC DIP, SO-8 PACKAGES
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • GENERAL PURPOSE ANALOG BOARDS
    • MEDICAL INSTRUMENTATION

  • DIGITALLY PROGRAMABLE GAINS:
    G=1, 10, 100V/V
  • CMOS/TTL-COMPATIBLE INPUTS
  • LOW GAIN ERROR: ±0.05% max, G=10
  • LOW OFFSET VOLTAGE DRIFT: 2mV/°C
  • LOW QUIESCENT CURRENT: 2.6mA
  • LOW COST
  • 8-PIN PLASTIC DIP, SO-8 PACKAGES
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • GENERAL PURPOSE ANALOG BOARDS
    • MEDICAL INSTRUMENTATION

The PGA103 is a programmable-gain amplifier for general purpose applications. Gains of 1, 10, or 100 are digitally selected by two CMOS/TTL-compatible inputs. The PGA103 is ideal for systems that must handle wide dynamic range signals.

The PGA103’s high speed circuitry provides fast settling time, even at G=100 (8ms to 0.01%). Bandwidth is 250kHz at G=100, yet quiescent current is only 2.6mA. It operates from ±4.5V to ±18V power supplies.

The PGA103 is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range.

The PGA103 is a programmable-gain amplifier for general purpose applications. Gains of 1, 10, or 100 are digitally selected by two CMOS/TTL-compatible inputs. The PGA103 is ideal for systems that must handle wide dynamic range signals.

The PGA103’s high speed circuitry provides fast settling time, even at G=100 (8ms to 0.01%). Bandwidth is 250kHz at G=100, yet quiescent current is only 2.6mA. It operates from ±4.5V to ±18V power supplies.

The PGA103 is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Programmable Gain Amplifier datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos