PGA112
Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp with 2-ch mux
PGA112
- Rail-to-Rail Input and Output
- Offset: 25 µV (Typical), 100 µV
(Maximum) - Zerø Drift: 0.35 µV/°C (Typical), 1.2 µV/°C
(Maximum) - Low Noise: 12 nV/√Hz
- Input Offset Current: ±5 nA Maximum (25°C)
- Gain Error: 0.1% Maximum (G ≥ 32),
0.3% Maximum (G > 32) - Binary Gains: 1, 2, 4, 8, 16, 32, 64, 128 (PGA112,
PGA116) - Scope Gains: 1, 2, 5, 10, 20, 50, 100, 200
(PGA113, PGA117) - Gain Switching Time: 200 ns
- 2 Channel MUX: PGA112, PGA113
10 Channel MUX: PGA116, PGA117 - Four Internal Calibration Channels
- Amplifier Optimized for Driving CDAC ADCs
- Output Swing: 50 mV to Supply Rails
- AVDD and DVDD for Mixed Voltage Systems
- IQ = 1.1 mA (Typical)
- Software and Hardware Shutdown: IQ ≤ 4 µA
(Typical) - Temperature Range: –40°C to 125°C
- SPI™ Interface (10 MHz) With Daisy-Chain
Capability
The PGA112 and PGA113 devices (binary and scope gains) offer two analog inputs, a three-pin SPI interface, and software shutdown in a 10-pin, VSSOP package. The PGA116 and PGA117 (binary and scope gains) offer 10 analog inputs, a SPI interface with daisy-chain capability, and hardware and software shutdown in a 20-pin TSSOP package.
All versions provide internal calibration channels for system-level calibration. The channels are tied to GND, 0.9 VCAL, 0.1 VCAL, and VREF, respectively. VCAL, an external voltage connected to Channel 0, is used as the system calibration reference. Binary gains are: 1, 2, 4, 8, 16, 32, 64, and 128; scope gains are: 1, 2, 5, 10, 20, 50, 100, and 200.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PGA11x Zerø-Drift Programmable Gain Amplifier With Mux datasheet (Rev. C) | PDF | HTML | 30 Nov 2015 |
EVM User's guide | PGA112/113EVM Users Guide (Rev. A) | 17 May 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PGA112EVM-B — PGA112 Evaluation Module Rev B
The PGA112EVM is an evaluation module that is used to fully evaluate the PGA112 programmable gain amplifier. The PGA112EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA112. The second board is (...)
SBOC272 — PGA112/113EVM Software
Supported products & hardware
SBOC426 — PGA112/113EVM Source Code
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VSSOP (DGS) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.