PGA2320 +/-15V Stereo Audio Volume Control | TI.com

PGA2320 (ACTIVE) +/-15V Stereo Audio Volume Control

+/-15V Stereo Audio Volume Control - PGA2320
Datasheet
 

Description

The PGA2320 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15V analog power supplies enables the PGA2320 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2320 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2320 devices.

Features

  • DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
      Two Independent Audio Channels
      Serial Control Interface
      Zero Crossing Detection
      Mute Function
  • WIDE GAIN AND ATTENUATION RANGE:
      +31.5dB to –95.5dB with 0.5dB Steps
  • LOW NOISE AND DISTORTION:
      120dB Dynamic Range
      0.0003% THD+N at 1kHz
  • LOW INTERCHANNEL CROSSTALK: –126dBFS
  • NOISE-FREE LEVEL TRANSITIONS
  • POWER SUPPLIES: ±15V Analog, +5V Digital
  • AVAILABLE IN SOL-16 PACKAGE
  • PIN-FOR-PIN COMPATIBLE WITH THE PGA2310
  • APPLICATIONS
    • AUDIO AMPLIFIERS
    • MIXING CONSOLES
    • MULTI-TRACK RECORDERS
    • BROADCAST STUDIO EQUIPMENT
    • MUSICAL INSTRUMENTS
    • EFFECTS PROCESSORS
    • A/V RECEIVERS
    • CAR AUDIO SYSTEMS

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Volume control ICs Email Download to Excel
Part number Order Number of channels (#) Power supply (V) Gain & attenuation (dB) THD + N @ 1 kHz (%) Interchannel crosstalk @ 1 kHz (dBFS) Gain error (gain=31.5dB) (dB) Dynamic range (dB) Voltage swing with max supply (Vpp) Load capacitance (pF) Operating temperature range (C) Package Group
PGA2320 Order now 2     +/-15     +31.5 to -95.5 with 0.5dB steps     0.0003     -126     ±0.1     120     28.28     1000     -40 to 85     SOIC | 16    
PGA2310 Order now 2     +/-15     +31.5 to -95.5 with 0.5dB steps     0.0004     -126     ±0.05     120     27     1000     -40 to 85     PDIP | 16
SOIC | 16    
PGA2311 Order now 2     +/-5     +31.5 to -95.5 with 0.5dB steps     0.0002     -130     ±0.05     120     7.5     100     -40 to 85     PDIP | 16
SOIC | 16    
PGA4311 Order now 4     +/-5     +31.5 to -95.5 with 0.5dB steps     0.0002     -130     ±0.05     120     7.5     100     -40 to 85     SOIC | 28