Product details

Gain range (dB) 0dB, and 10dB to 65dB in 1dB steps Input voltage noise (typ) (nV√Hz) 1.2 Power supply (typ) (V) ±5 Iq (typ) (mA) 30 Interface type Digital SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Gain range (dB) 0dB, and 10dB to 65dB in 1dB steps Input voltage noise (typ) (nV√Hz) 1.2 Power supply (typ) (V) ±5 Iq (typ) (mA) 30 Interface type Digital SPI Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Fully Differential Input-to-Output Architecture
  • Digitally Controlled Gain Using Serial Port Interface:
    • Gain Range: 10dB through 65dB, 1dB per step
    • Unity (0dB) Gain Setting via Serial Port or Dedicated Control Pin
  • Dynamic Performance:
    • Equivalent Noise with ZS = 150 and Gain = 30dB: –128dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0004%
  • Zero Crossing Detection Minimizes Audible Artifacts when Gain Switching
  • Integrated DC Servo Minimizes Output Offset Voltage
  • Common-Mode Servo Improves CMRR
  • Four-Wire Serial Control Port Interface:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2500 Devices
  • Dedicated Input Pin for Selecting Unity Gain
  • Overload Output Pin Provides Clipping Indication
  • Four General-Purpose Digital Output Pins
  • Requires ±5V Power Supplies
  • Available in an SSOP-28 Package
  • APPLICATIONS
    • Microphone Preamplifiers and Mixers
    • Digital Mixers and Recorders

All trademarks are the property of their respective owners.

  • Fully Differential Input-to-Output Architecture
  • Digitally Controlled Gain Using Serial Port Interface:
    • Gain Range: 10dB through 65dB, 1dB per step
    • Unity (0dB) Gain Setting via Serial Port or Dedicated Control Pin
  • Dynamic Performance:
    • Equivalent Noise with ZS = 150 and Gain = 30dB: –128dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0004%
  • Zero Crossing Detection Minimizes Audible Artifacts when Gain Switching
  • Integrated DC Servo Minimizes Output Offset Voltage
  • Common-Mode Servo Improves CMRR
  • Four-Wire Serial Control Port Interface:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2500 Devices
  • Dedicated Input Pin for Selecting Unity Gain
  • Overload Output Pin Provides Clipping Indication
  • Four General-Purpose Digital Output Pins
  • Requires ±5V Power Supplies
  • Available in an SSOP-28 Package
  • APPLICATIONS
    • Microphone Preamplifiers and Mixers
    • Digital Mixers and Recorders

All trademarks are the property of their respective owners.

The PGA2500 is a digitally controlled, analog microphone preamplifier designed for use as a front end for highperformance audio analog-to-digital (A/D) converters. The PGA2500 features include low noise, wide dynamic range, and a differential signal path. An on-chip DC servo loop is employed to minimize DC offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2500 features a gain range of 10dB through 65dB (1dB/step), along with a unity gain setting. The wide gain range allows the PGA2500 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2500 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, high pass filters, and polarity reversal functions. The PGA2500 requires both +5V and –5V power supplies and is available in a small SSOP-28 package.

The PGA2500 is a digitally controlled, analog microphone preamplifier designed for use as a front end for highperformance audio analog-to-digital (A/D) converters. The PGA2500 features include low noise, wide dynamic range, and a differential signal path. An on-chip DC servo loop is employed to minimize DC offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2500 features a gain range of 10dB through 65dB (1dB/step), along with a unity gain setting. The wide gain range allows the PGA2500 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2500 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, high pass filters, and polarity reversal functions. The PGA2500 requires both +5V and –5V power supplies and is available in a small SSOP-28 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PGA2500: Digitally Controlled Microphone Preamplifier datasheet (Rev. A) 04 Dec 2003
EVM User's guide PGA2500EVMV2 Evaluation Module PDF | HTML 03 Jun 2021
EVM User's guide PGA2500EVM Evaluation Module User's Guide 05 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA2500EVM — PGA2500 Evaluation Module

The PGA2500EVM provides a convenient platform for evaluating the performance and features of the PGA2500 product. Data output ports can be used to daisy-chain multiple PGA2500EVM circuit boards. The EVM requires the use of three power supplies, +/-5 analog supply and a +5 digital supply.

User guide: PDF
Not available on TI.com
Evaluation board

PGA2500EVMV2 — PGA2500 evaluation module version 2

The PGA2500EVMV2 evaluation module (EVM) provides a convenient platform for evaluating the performance and features of the PGA2500 product. The programmable gain amplifier can be programmed to either pass through the signal at unity gain, or apply 10-dB to 65-dB of gain to the input signal. Gain (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DB) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos