PGA400-EP Enhanced-product programmable-sensor signal conditioner with microcontroller | TI.com

PGA400-EP (NRND) Enhanced-product programmable-sensor signal conditioner with microcontroller

Enhanced-product programmable-sensor signal conditioner with microcontroller - PGA400-EP
Datasheet
 

Description

The PGA400-EP is an interface device for piezoresistive, strain gauge and capacitive sense elements. The device incorporates the analog front end that directly connects to the sense element and has voltage regulators and oscillator. The device also includes sigma-delta analog-to-digital converter, 8051 WARP core microprocessor and OTP memory. Sensor compensation algorithms can be implemented in software. The PGA400-EP also includes 2 DAC outputs.

Features

  • Analog Features
    • Analog Front-End for
      Resistive Bridge Sensors
    • Self-Oscillating Demodulator
      for Capacitive Sensors
    • On-Chip Temperature Sensor
    • Programmable Gain
    • 16-Bit, 1MHz Sigma-Delta
      Analog-to-Digital Converter
      for Signal Channel
    • 10-Bit Sigma-Delta
      Analog-to-Digital Converter
      for Temperature Channel
    • Two 12–Bit DAC Outputs
  • Digital Features
    • Microcontroller Core
      • 10 MHz 8051 WARP Core
        • 2 Clocks Per Instruction Cycle
      • On–Chip Oscillator
    • Memory
      • 8 KB of OTP Memory
      • 89 Bytes of EEPROM
      • 256 Bytes Data SRAM
  • Peripheral Features
    • Serial Peripheral Interface (SPI™)
    • Inter-Integrated Circuit (I2C™)
    • One-Wire Interface
    • Two Input Capture Ports
    • Two Output Compare Ports
    • Software Watchdog Timer
    • Oscillator Watchdog
    • Power Management Control
    • Analog Low-Voltage Detect
  • General Features
    • Power Supply: 4.5 V to 5.5 V Operational,
      –5.5 V to 16 V Abs Max
    • PVQFN-36 package