PGA4311 4-Channel, +/-5V Audio Volume Control | TI.com

PGA4311 (ACTIVE)

4-Channel, +/-5V Audio Volume Control

4-Channel, +/-5V Audio Volume Control - PGA4311
Datasheet
 

Description

The PGA4311 is a high–performance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA4311 devices.

Features

  • DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
       Four Independent Audio Channels
       Serial Control Interface
       Zero Crossing Detection
       Mute Function
  • WIDE GAIN AND ATTENUATION RANGE:
       +31.5dB to –95.5dB with 0.5dB Steps
  • LOW NOISE AND DISTORTION:
       120dB Dynamic Range
       0.0004% THD+N at 1kHz (U–Grade)
       0.0002% THD+N at 1kHz (A–Grade)
  • NOISE-FREE LEVEL TRANSITIONS
  • LOW INTERCHANNEL CROSSTALK:
       –130dBFS
  • POWER SUPPLIES: ±5V Analog, +5V Digital
  • AVAILABLE IN AN SOP-28 PACKAGE
  • APPLICATIONS
    • AUDIO AMPLIFIERS
    • MIXING CONSOLES
    • MULTI–TRACK RECORDERS
    • BROADCAST STUDIO EQUIPMENT
    • MUSICAL INSTRUMENTS
    • EFFECTS PROCESSORS
    • A/V RECEIVERS
    • CAR AUDIO SYSTEMS

View more

Parametrics Compare all products in Volume control ICs

 
Number of channels (#)
Power supply (V)
Gain & attenuation (dB)
THD + N @ 1 kHz (%)
Interchannel crosstalk @ 1 kHz (dBFS)
Gain error (gain=31.5dB) (dB)
Dynamic range (dB)
Voltage swing with max supply (Vpp)
Load capacitance (pF)
Operating temperature range (C)
Package Group
PGA4311 PGA2310 PGA2311 PGA2320
4     2     2     2    
+/-5     +/-15     +/-5     +/-15    
+31.5 to -95.5 with 0.5dB steps     +31.5 to -95.5 with 0.5dB steps     +31.5 to -95.5 with 0.5dB steps     +31.5 to -95.5 with 0.5dB steps    
0.0002     0.0004     0.0002     0.0003    
-130     -126     -130     -126    
±0.05     ±0.05     ±0.05     ±0.1    
120     120     120     120    
7.5     27     7.5     28.28    
100     1000     100     1000    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 28     PDIP | 16
SOIC | 16    
PDIP | 16
SOIC | 16    
SOIC | 16